Publish your products
ComFlor® 210  - Steel composite decking for composite floors
ComFlor® 210  - Steel composite decking for composite floors
ComFlor® 210  - Steel composite decking for composite floors
ComFlor® 210  - Steel composite decking for composite floors
    Tata Steel
    Archived

    ComFlor® 210 - Steel composite decking for composite floors

    ComFlor® 210 is the original deep composite profile introduced for the first Slimflor systems with wider lower flange steel beams that allow the deck to land on the bottom not the top flange. Cross stiffener technology and the deep profile shape provides a very efficient metal deck and composite slab, with a low usage of concrete. Although it’s especially suited to bear on the extended lower flange of a steel beam, it can also be used on the top flange of a non-composite steel or concrete beam. The nestable profile shape gives low transport and handling costs.
    Technical specification
    • Unique ref.comflor210
    • Product familyComposite Floor Deck
    • Product groupComFlor
    • TypeObject (single object)
    • Date of publishing2016-06-03
    • Edition number1
    • Width (mm)600
    • Depth (mm)210
    Related
    • Material mainSteel
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Systems
    • IFC classificationBuilding Element
    • Uniclass 2015 CodeSs_30_12_85
    • Uniclass 2015 DescriptionStructural deck systems
    • OmniClass Number23-13 35 23 11 13
    • OmniClass TitleMetal Structural Floor Decks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit