We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Montana - MONTAWALL® Liner Trays for wall

Unique ref.: montana-montawall
Brand: Tata Steel
Product family: Wall Systems
Product group: Montana
Date of publishing: 2017-01-06
Edition number: 1
Type: Object (single object)
Download (1)
MONTAWALL® liner trays form a variable system of load-bearing liner trays in various finishes, dimensions and lengths. The height and depth of the liner trays can be chosen at will. MONTAWALL® liner trays enable easy, inexpensive design and construction with very good insulation values. The advantages include, in particular, the physical characteristics by means of ventilation, summer heat insulation and almost unlimited design diversity due to various cladding variations.

CE marked in steel (according to DIN EN 10346). Available in lengths from 250mm to 18'000mm with a Colorcoat Polyester 15my or 25my coating (depending on requirement). Available with perforation on request to guarantee high sound absorption values in technically important frequency ranges.


Material main: Steel
Material secondary:
Designed in: Switzerland
Manufactured in: Switzerland

BIMobject Category: Walls - Cladding
Uniclass 1.4 Code: JH31
Uniclass 1.4 Description: Metal profiled/flat sheet cladding/covering
Uniclass 2.0 Code: SS-25-20-68-50
Uniclass 2.0 Description: Metal Profiled Sheet Cladding Systems
Uniclass 2015 Code: Ss_25_20_68
Uniclass 2015 Description: Profiled sheet cladding systems
NBS Reference Code: 25-20-68-50
NBS Reference Description: Metal Profiled Sheet Cladding Systems
OmniClass Number: 23-15 15 17 13
OmniClass Title: Metal Wall Cladding Sheets
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®