Publish your products
RoofDek D35 (Shallow Deck) - Structural decking for roofs
RoofDek D35 (Shallow Deck) - Structural decking for roofs
    Tata Steel
    Archived

    RoofDek D35 (Shallow Deck) - Structural decking for roofs

    3.8 out of 5 stars3.8(5 reviews)
    Tata Steel provides the designers needs for efficiency, aethestics and structural performance by offering a comprehensive portfolio of shallow RoofDek profiles.
    Specification
    • Subject to satisfactory fixings, the decks will resist wind uplift to at least the value of 1.50kN/m2, and a deflection limit of L/90. Full load span tables may be obtained from our website: www.tatasteelconstruction.com or from our technical department. Maximum cantilevers assume a 0.9kN point load on the end, with the adjacent span being the single span as shown in the table. The end of the cantilever must be stiffened with an angle flashing. Steel type is taken as galvanised and coated at 280N/mm2. Also, please see our brochure: https://www.tatasteelconstruction.com/static_files/Tata%20Steel/content/products/Building%20Systems/RoofDek/Structural%20Liner%20Tray/downloads/RoofDek%20Structural%20Roof%20Decking%20and%20Trays%20brochure.pdf
    Technical specification
    • Unique ref.roofdek-d35
    • Product familyStructural Roofing Systems
    • Product groupRoofDek
    • TypeObject (single object)
    • Date of publishing2016-09-02
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryAluminium
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • Uniclass 2015 CodeSs_30_40_65_50
    • Uniclass 2015 DescriptionMetal profiled sheet roof covering systems
    • CSI MasterFormat 2014 Code07 61 00
    • CSI MasterFormat 2014 TitleSheet Metal Roofing
    • OmniClass Number23-13 39 27 11 13
    • OmniClass TitleSheet Metal Roofing
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit