CONNECTOR COMPOSITION
A 4 mm thick 30 x 90 x 38 mm high plate, with 10 mm diameter hole at the top for the passage of the screw
A galvanised steel screw with sharp 10 mm diameter tip, length 100, 120 and 140 mm.
All the connector components are zinc plated with an average protection thickness of 8 μm, corresponding to 2 cycles of "Kesternich" corrosion resistance.
Region availability
| Europe | Africa |
|---|---|
Albania | Algeria |
Austria | Cape Verde |
Belgium | Libya |
Bosnia and Herzegovina | Morocco |
Bulgaria | Tunisia |
Croatia | |
Czech Republic | |
Denmark | |
Finland | |
France | |
Germany | |
Greece | |
Hungary | |
Ireland | |
Italy | |
Luxembourg | |
Malta | |
Moldova | |
Monaco | |
Montenegro | |
Netherlands | |
Norway | |
Poland | |
Portugal | |
Romania | |
San Marino | |
Serbia | |
Slovakia | |
Slovenia | |
Spain | |
Sweden | |
Switzerland | |
United Kingdom | |
Vatican City |