The "Altair Point" system is used to control room temperature without interacting with the ducted unit or bypass. It can be considered as a point to point system and is managed directly from a chrono-thermostat (each thermostat can manage max 10 dampers).
The system can be adapted in a home with a classic canalized installation, where a couple of rooms have to be managed electrically. This can be done installing an "Stealth 2X" chrono-thermostat and an electric damper.
The electric damper is powered via cable by the chrono-thermostat and can be adjusted in four different positions: 0%, 33%, 66% and 100% all in automatic or on/off management.
Made of plastic material, it guarantees the thermal insulation between the internal surface and the external avoiding condensation.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | Australia |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | New Zealand |
Andorra | Azerbaijan | Aruba | Benin | Brazil | |
Austria | Bahrain | Barbados | Botswana | Chile | |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | |
Bulgaria | Brunei | Canada | Central African Republic | French Guiana | |
Croatia | Cambodia | Caribbean Netherlands | Chad | Guyana | |
Cyprus | China | Cayman Islands | Côte d'Ivoire | Paraguay | |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Democratic Republic of the Congo | Peru | |
Denmark | Cocos (Keeling) Islands | Costa Rica | Djibouti | Suriname | |
Estonia | Georgia | Cuba | Egypt | Uruguay | |
Faroe Islands | Hong Kong | Curaçao | Equatorial Guinea | Venezuela | |
Finland | India | Dominica | Eritrea | ||
France | Indonesia | Dominican Republic | Eswatini | ||
Germany | Iran | El Salvador | Ethiopia | ||
Gibraltar | Iraq | Greenland | Gabon | ||
Greece | Israel | Grenada | Ghana | ||
Guernsey | Japan | Guadeloupe | Guinea | ||
Hungary | Jordan | Guatemala | Guinea-Bissau | ||
Iceland | Kazakhstan | Haiti | Kenya | ||
Ireland | Kuwait | Honduras | Lesotho | ||
Isle of Man | Kyrgyzstan | Jamaica | Liberia | ||
Italy | Laos | Martinique | Libya | ||
Jersey | Lebanon | Mexico | Madagascar | ||
Latvia | Macau | Montserrat | Malawi | ||
Liechtenstein | Malaysia | Nicaragua | Mali | ||
Lithuania | Maldives | Panama | Mauritania | ||
Luxembourg | Mongolia | Puerto Rico | Morocco | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mozambique | ||
Moldova | Nepal | Saint Lucia | Namibia | ||
Monaco | North Korea | Saint Pierre and Miquelon | Niger | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Nigeria | ||
Netherlands | Pakistan | Saint-Barthélemy | Republic of the Congo | ||
North Macedonia | Palestine | Sint Maarten | Rwanda | ||
Norway | Philippines | The Bahamas | Senegal | ||
Poland | Qatar | Trinidad and Tobago | Sierra Leone | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Somalia | ||
Romania | Singapore | U.S. Virgin Islands | South Africa | ||
Russia | South Korea | United States | South Sudan | ||
San Marino | Sri Lanka | Sudan | |||
Serbia | Syria | Tanzania | |||
Slovakia | Taiwan | Uganda | |||
Slovenia | Tajikistan | Zambia | |||
Spain | Thailand | Zimbabwe | |||
Svalbard and Jan Mayen | Türkiye | ||||
Sweden | Turkmenistan | ||||
Switzerland | United Arab Emirates | ||||
Ukraine | Uzbekistan | ||||
United Kingdom | Vietnam | ||||
Vatican City | Yemen |