Publish your products
Tesla Powerwall
Tesla Powerwall
    Tesla

    Tesla Powerwall

    3.9 out of 5 stars3.9(10 reviews)

    Seamless backup power. With or without solar.

    Powerwall detects grid outages and automatically becomes your home's main energy source. Protect your home from the next power outage and keep your lights on, phones charged, and no puddles under the fridge.

    Self-Powered home. Just add Powerwall.
    Powerwall integrates with solar to store excess energy generated during the day and makes it available when you need it, minimizing reliance on your utility.

    Time-Based Control. A Smart Way to Use Energy.
    If your utility prices vary throughout the day, set Powerwall in Time-Based Control to maximize savings. Powerwall learns patterns in your energy usage and solar generation—using stored energy to avoid purchasing high-cost electricity.

    Compact and Simple
    Powerwall is a completely automated system that installs easily and requires no maintenance.



    Specification
    • Usable Capacity: 
      13.5 kWh

      Depth of Discharge: 
      100%

      Efficiency: 
      90% round-trip

      Power: 
      7kW peak / 5kW continuous

      Supported Applications: 
      Solar self-consumption
      Back-up power
      Time-Based control
      Off-grid capabilities

      Warranty: 
      10 years

      Scalable: Up to 10 Powerwalls

      Operating Temperature: 
      -4°F to 122°F / -20°C to 50°C

      Dimensions: 
      L x W x D: 45.3" x 29.6" x 5.75"(1150 mm x 753 mm x 147 mm)

      Weight: 
      251.3 lbs / 114 kg

      Installation: 
      Floor or wall mounted
      Indoor or outdoor

      Certification: 
      North American and International Standards
      Grid code compliant

    Technical specification
    • Unique ref.Tesla-Powerwall
    • Product familyEnergy
    • Product groupPowerwall
    • TypeObject (single object)
    • Date of publishing2019-02-14
    • Edition number1
    • Height (inches)45.3
    • Width (inches)29.6
    • Depth (inches)5.75
    Related
    • Material mainMetal
    • Material secondaryOther
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)251.3
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Power
    • UNSPSC namePower distribution units PDUs
    • UNSPSC code39121017
    • CSI MasterFormat 2014 Code26 26 00
    • CSI MasterFormat 2014 TitlePower Distribution Units
    • OmniClass Number23-35 31 27
    • OmniClass TitlePower Distribution Units

    Region availability

    North America
    United States