Publish your products
TH-85PF12U Commercial Plasma Display
Test12
Archived

TH-85PF12U Commercial Plasma Display

TH-85PF12U
A stunning 85" high definition professional plasma display that delivers the elegance and superb image quality for any installation - whether it's in a boardroom, classroom, hotel, restaurant, or digital signage environment - while providing full integration in an automated environment. This new 12-Series HD plasma display - the TH-85PF12U will be the first of our professional displays to incorporate our NeoPDP technology, enabling the display to be larger, thinner, lighter, and more energy efficient. Approximately the size of four 42-inch displays, the TH-85PF12U is only 3.9" (99mm) thick and weighs approximately 260.2 lbs. (118 kg).

Overview
A stunning 85" high definition professional plasma display that delivers the elegance and superb image quality for any installation - whether it's in a boardroom, classroom, hotel, restaurant, or digital signage environment - while providing full integration in an automated environment.

This new 12-Series HD plasma display - the TH-85PF12U will be the first of our professional displays to incorporate our NeoPDP technology, enabling the display to be larger, thinner, lighter, and more energy efficient. Approximately the size of four 42-inch displays, the TH-85PF12U is only 3.9" (99mm) thick and weighs approximately 260.2 lbs. (118 kg). Power requirement for this unit is 120V AC.

Our professional plasmas are known for their world class image quality and the TH-85PF12U will be no exception. The unit will have an improved contrast ratio of 40,000:1 (2,000,000:1 dynamic) and the ability to display the equivalent of 6,144 steps of gradation, providing deep black levels and accurate colors that will give the image a higher level of depth.

The versatile 85 will be able to support a wide range of applications. Large enough to display a life size image of a person, the unit will also incorporate our multi-function slot architecture to support just about any video input signal that may be required. The TH-85PF12U will come standard with the TYFB10HMD Dual 1080p HDMI card, the TY42TM6A component card as well as a fixed PC input. Also, this unit will be equipped with anti-glare glass as standard.

Click logo for CAD files
Technical specification
  • Unique ref.panasonic-015
  • Product familyElectronics
  • Product groupPlasma Video Monitors
  • TypeObject (single object)
  • Date of publishing2013-02-03
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Visual - TVs
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit