Publish your products
Tigre ADS Water Quality Unit
Tigre ADS Water Quality Unit
Tigre ADS Water Quality Unit

    Tigre ADS Water Quality Unit

    The Tigre ADS HDPE Water Quality Unit is your solution for trapping hydrocarbons and total suspended solids (TSS) from stormwater. 

    Two weir plates act as trapping devices as the storm water flows through surface drainage structures and into the water quality unit. This structure also incorporates the use of a bypass system, which prevents re–suspension of captured solids by diverting water flows greater than 'first flush'.

    Tigre ADS HDPE Water Quality Units are durable, lightweight structures specifically designed for fast installation and easy maintenance. Made from high–density polyethylene DrenPro drainage pipe, these units are resistant to abrasives and chemicals typically found in storm water and surrounding soils. And when site conditions require higher levels of treatment, the Tigre ADS Water Quality Unit becomes an integral part of a multi–tiered approach known as the treatment train.

    Tigre ADS HDPE Water Quality Units come in 16 standard models offering 900-1500 mm diameters and 6m or 12m configurations, with longer lengths available upon request.
    • Light weight
    • Horizontal design for minimal depth excavation
    • 80% TSS removal
    • 80% oil and grease removal
    • Short order lead time

    Specification
    • The Tigre ADS Water Quality Units are sections with sedimentation boxes at specific locations and heights to remove high percentages of sediments and oils from the first discharge of a rainfall event. 

      They can be installed at any point in the subsoil drainage system, and are suitable for treating "hot spots" in existing rainwater lines. The unit is designed employing the fundamental principles of Stokes' Law and a standard orifice exit control. The settling velocity of a particle is calculated based on the smallest particle to be removed. Standard units offer a choice of 140 or 200 sieve size removal (particle sizes of 106μ and 75μ, respectively).

    Technical specification
    • Unique ref.pead_drenpro_uqa
    • Product familyWater Quality Unit
    • Product groupDrenPro
    • TypeObject (single object)
    • Date of publishing2018-06-29
    • Edition number1
    Related
    • Material mainPolyethylene
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Water
    • IFC classificationPipe Fitting
    • Uniclass 2015 CodePr_65_52_07_38
    • Uniclass 2015 DescriptionHigh-density polyethylene (HDPE) structured wall below-ground drainage pipes and fittings for flexible jointing
    • CSI MasterFormat 2014 Code40 05 33
    • CSI MasterFormat 2014 TitleHigh-Density Polyethylene Process Pipe
    • OmniClass Number23-11 13 11 21 11
    • OmniClass TitleField Drainage Land Drainage Pipes
    • CSI UniFormat II CodeD2040
    • CSI UniFormat II TitleRain Water Drainage

    Region availability

    South America
    Bolivia
    Brazil
    Paraguay
    Uruguay