Publish your products
TimberTech® Harvest+ Collection® Decking
TimberTech® Harvest+ Collection® Decking
TimberTech® Harvest+ Collection® Decking
TimberTech® Harvest+ Collection® Decking
TimberTech® Harvest+ Collection® Decking
TimberTech® Harvest+ Collection® Decking
    TimberTech

    TimberTech® Harvest+ Collection® Decking

    Bring the character of gently worn hardwoods to your outdoor space. This collection features a beautifully aged patina for a natural, lived-in look. Our PVC decking features proprietary materials technology that delivers sophisticated, real wood aesthetics you’ll never have to sand, stain, or seal.

    Get in contact with TimberTech

    Specification
    • SUPER DURABLE

      Made of high-performance and recycled polymers (and absolutely no wood fibers), TimberTech Advanced PVC decking is highly resistant to moisture damage like mold and mildew, and it won’t splinter, crack, cup, peel, or rot.

      LOW MAINTENANCE

      Never sand, stain, or seal your deck ever again. An occasional scrub and rinse are all that’s needed.

      FADE & STAIN-RESISTANT

      Enjoy a richly hued deck for decades with protective capping that resists UV rays and staining.

      COOL TOUCH TECHNOLOGY

      Boards stay up to 30° cooler than the competition.*

      FRIENDLIER TO BARE FEET

      Better for bare feet and paws, it’s splinter free and features up to 40% better traction than competitive products.

      INDUSTRY-LEADING WARRANTIES

      Rest easy knowing your investment is protected with a 50-Year Fade & Stain Limited Warranty and Limited Lifetime Product Warranty.

      SUSTAINABLE

      Made in the USA from up to 60% recycled material, including post-construction scrap like vinyl siding and trim, TimberTech Advanced PVC decking is a sustainable option. Plus, it’s fully recyclable at the end of its useful life.

      DESIGN VERSATILITY

      With multiwidth decking and heat-bending capabilities, TimberTech Advanced PVC Decking allows you to create a truly unique design that shows off your sense of style.

      Keywords: Capped Polymer Decking, PVC Decking, Composite Decking, outdoor decking, outdoor deck, decking, pvc deck, patio deck

    Technical specification
    • Unique ref.timbertech-harvestplus-collection
    • Product familyDecking
    • Product groupAdvanced PVC Decking
    • TypeBuilding Material
    • Date of publishing2025-06-27
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Decks, Slabs & Floors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit