Publish your products
D-440 dry cement-based grey floor mortar

D-440 dry cement-based grey floor mortar

D-440 is a ready for use, dry, cement-based grey floor mortar, containing specially granulated limestone sand and special organic improving admixtures. Its usage requires only the addition of water.
Specification
  • Form: cementitious powder Color: grey Particle size: Up to 4 mm Water demand: 6,5lt/sack 40 Kg Bulk density of dry mortar: 1,6±0,10 Kg/Lt Bulk density of fresh mortar: 1,85±0,05Kg/Lt Compressive strength after 28 days: (ΕN 1015-11) Class C5 Flexural strength after 28 days: (EN 1015-11) Class F1 Pot life: 2,0 h at 20ο C Reaction to fire: (EN 998-2) Euroclass Α1
Technical specification
  • Unique ref.D440
  • TypeBuilding Material
  • Date of publishing2023-01-26
  • Edition number1
Related
  • Material mainCement
  • Designed inGreece
  • Manufactured inGreece
Classification
  • BIMobject CategoryBuilding Materials - Concrete
  • OmniClass Number23-13 15 11
  • OmniClass TitleConcretes

Region availability

North America Europe South America Africa Asia
Anguilla
Albania
Brazil
Egypt
Türkiye
Antigua and Barbuda
Bulgaria
Aruba
Greece
Barbados
North Macedonia
Belize
Poland
Bermuda
Serbia
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States