Publish your products
Melt Cone Fat Floor LED
Melt Cone Fat Floor LED
Melt Cone Fat Floor LED
Melt Cone Fat Floor LED
Melt Cone Fat Floor LED
Melt Cone Fat Floor LED
Melt Cone Fat Floor LED
Melt Cone Fat Floor LED
Melt Cone Fat Floor LED
    Tom Dixon
    Archived

    Melt Cone Fat Floor LED

    Melt is evocative of molten glass, the interior of a melting glacier or images of deep space. An imperfect, organic and naturalistic light that produces a mesmerizing hot-blown glass effect. Melt is created through a process of blow moulding and vacuum metallisation to achieve melted orbs with abundant and unusual luminosity. Here the orb sits on a cone-shaped base creating a striking silhouette.

    Technical specification
    • Unique ref.melt-cone-fat-floor-led
    • Product familyTom Dixon
    • Product groupFloor Lighting
    • Date of publishing2024-04-15
    • Edition number1
    • Height (mm)1745
    • Width (mm)500
    • Depth (mm)500
    Related
    • Material mainSteel
    • Material secondaryPolycarbonate
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)12
    Classification
    • BIMobject CategoryLighting - Floor Mounted
    • Uniclass 2015 CodePr_70_70_48_32
    • Uniclass 2015 DescriptionFree standing luminaires
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit