Publish your products
LC parete 90 idu
TOSHIBA

LC parete 90 idu

RAV-RM for applications with Super Digital Inverter and Digital Inverter R32 and R410 RAV-RM and RAV-GM for applications with Super Digital Inverter and Digital Inverter R32 and R410
Specification
  • With its particularly attractive design, this wall unit is ideal for offices, restaurants and all environments where particular elegance is required. High energy efficiency: class A + in both cooling and seasonal heating (size 56). The range consists of a new size 110 of 10.0 kW in cooling and 11.2 kW in cooling, which can only be combined with the Super Digital Inverter and Digital Inverter R32 condensers. HEAT PUMPS DIGITAL / SUPER DIGITAL INVERTER R32 and R410 ELEGANT DESIGN Discover the BIM object: 1HP and 1.5HP wall, 2HP and 3HP wall Main features Combinations with Super Digital Inverter and Digital Inverter R32 Combinations with Super Digital Inverter and Digital Inverter R410 Special battery coating for removing impurities. The automatic adjustment mode of the deflector fins allows an optimal distribution of air throughout the environment.
Technical specification
  • Unique ref.LC_parete_90_idu
  • Product familyHVAC - Light Commercial
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2020-06-30
  • Edition number1
Related
  • Material mainMetal
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products