Publish your products
Slim Duct (indoor unit) RAV-RM 30 40 56 1SDT-E
TOSHIBA

Slim Duct (indoor unit) RAV-RM 30 40 56 1SDT-E

Thank to its compact design, this unit is perfect for false ceiling installation in residential and small offices application. Its height of 210 mm allows to install this duct in very small place and or where there are particular aesthetic restictions. The flow channeling can be carried out both from the bottom and from the back. The air filter is incluede and washable
Specification
  • Technical details:
    - Avaible sizes: 30, 40, 56 (from 2,5 to 5,0 kW)
    - SEER to 6,29
    - SCOP to 4,60
    - Heating and cooling range to -15°
    - Drain pump integrated on the unit: to 690 mm of height

    Matched with Toshiba Super Digital Inverter e Digital Inverter

Technical specification
  • Unique ref.canalizzabile-slim-30-56-rm-sdt
  • Product familyHVAC - Light Commercial
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2019-12-11
  • Edition number1
  • Height (mm)210
  • Width (mm)845
  • Depth (mm)645
Related
  • Weight Net (Kg)22
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy