Publish your products
Side blow mini VRF (outdoor unit)             MCY-MHP 04 05 HT-E
TOSHIBA

Side blow mini VRF (outdoor unit) MCY-MHP 04 05 HT-E

MINI VRF SYSTEMS IN HEAT PUMP - The SideBlow VRF Compact is the ideal product to meet the needs of small commercial applications such as shops, bars and small offices, where compact size and high efficiency are important features. Thanks to the height of just 910 mm and the weight of 100 kg, it can be easily installed even in small spaces and even where a ducting for air expulsion is required. Thanks to the new fan design, combined with Toshiba’s Twin-Rotary DC compressor and inverter control, it allows to optimize the air flow management and ensures maximum efficiency of the unit, with high values of EER and COP. The operating range of up to -20 ºC of external temperature allows the system to heat at any latitude throughout the year. The absolute flexibility of the system is guaranteed by the wide range of indoor units that can be connected: 13 families for more than 100 models. Up to 8 indoor units can be connected.
Specification
  • Technical characteristics: - Available from 4HP and 5HP (from 12.5 to 16 kW) - Heating and cooling applications - High COP to ensure maximum energy savings. - Individual control of each internal unit with up to 8 units on the same circuit. - Twin-Rotary DC compressors for high efficiency and complete reliability. - Wide range of compressor speed modulation from 15% to 100% for high efficiency at partial loads. - Easy to install: compact and lightweight unit
Technical specification
  • Unique ref.Sideblow-minivrf1-04-05
  • Product familyHVAC - Business VRF
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2023-03-02
  • Edition number1
  • Height (mm)910
  • Width (mm)990
  • Depth (mm)390
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)100
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit