Publish your products
Axiom® Touchless Faucet - Vessel - 0.5 GPM
Archived

Axiom® Touchless Faucet - Vessel - 0.5 GPM

The Axiom Touch-less Faucet features a bold, modern design and is ADA compliant. Meeting the most rigorous water-saving standards, this faucet can be powered by self-generating hydo-power or AC power.
Specification
  • The choice of self-generating hydro-powered ECOPOWER® system, or AC system (See options above)

    Micro-sensor positioned underneath the spout head provides accurate hand detection and ensures smooth, consistent water distribution

    Vandal resistant aerator housing

    0.5 GPM aerated water-saving flow rate

    Durable chrome plated spout body

    ADA Compliant

    Kit includes spout body, controller box, and mounting hardware (supply lines not included)

    Equipped with 0.5 GPM flow control. 0.08 GPC, 10 second on-demand flow or 0.17 GPC 20 second continuous flow (See options above)

    Mixing Valve options available. (See options above)

    EcoPower, SMA, HydroPower, Hands free, Mixing valve

    residential

    #CP

    Polished Chrome Finish

    EcoPower, SMA, HydroPower, Hands free, Mixing valve
Technical specification
  • Unique ref.T25T51-axiom-touchless-faucet-vessel-05-gpm
  • TypeObject (single object)
  • Date of publishing2022-09-09
  • Edition number1
Classification
  • BIMobject CategorySanitary - Taps & Mixers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit