Publish your products
GF Tub Spout

GF Tub Spout

Wall-mounted tub spout to match the GF line of faucets.

Specification
  • Laminar flow

    Brass construction

    1/2" NPT connection

    GF, Tub spout, Wall spout

    residential

    COLORS/FINISHES
    • #CP Polished Chrome
    • #BN Brushed Nickel
    CODES/STANDARDS
    NSF/ANSI 61
    LOW-LEAD
    • Meets or exceeds ASME A112.18.1/CSA B125.1
    • Certifications: IAPMO(cUPC), State of Massachusetts,
    and others
    • Code Compliance: UPC, IPC, NSPC, NPC Canada,
    and others
    • Complies with CA Prop 65 warning requirements
    • #PN Polished Nickel
    • #PFG Polished French Gold
    • #PBR Polished Bronze
    • #MBL Matte Black


Technical specification
  • Unique ref.TBG11001U-GF-tub-spout
  • Product familyMixing Faucets
  • Product groupGF
  • TypeObject (single object)
  • Date of publishing2024-05-15
  • Edition number1
  • Height (mm)60
  • Width (mm)60
  • Depth (mm)189
Related
  • Material mainBrass
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit