REXIPAL MULTI
Rexipal is the fence system for securing roads, highways, railways, sports fields, but also for small and medium-sized applications.
These posts come with a wide range of accessories and can be combined with various fencing models to cover a broad range of applications and needs. It is also possible to install rigid panels.
The key factor of this system is its rapid installation as concrete is not required and can be directly driven into the ground simply hammering it.
This affords considerable time-savings and, as a result, lower costs for labor, equipment and transport. In comparing project installation costs, the overall result is a considerable saving.
DECOPLAX
This fencing is made from electro-welded, plastic-coated wire with differentiated and octagonal shaped meshes. The vertical (linear) and horizontal (shaped) wires of the electro-welded mesh are made in zinc coated steel. Plastic coating is obtained through the exclusive sintering process “Galvaplax Process” created by Cavatorta.
Mainly for use in fencing for residential and industrial areas. Its performance is guaranteed for over 10 years if used in normal condition. Decolplax Evoluzione fencing mesh is sold in rolls of 25 m on pallets with 9 rolls each wrapped in protective recyclable polyethylene film.
Born from an original Decoplax design, this mesh has technical and structural characteristics that allows for it use in wider applications than that of standard Decoplax. Decoplax Evoluzione is an elegant fencing made up of smaller octagons, which give it added strength. It is suitable for all types of fences, including those requiring a high level of security.
Region availability
| Europe | North America | Africa |
|---|---|---|
Åland Islands | Anguilla | Algeria |
Albania | Antigua and Barbuda | Angola |
Andorra | Aruba | Benin |
Austria | Barbados | Botswana |
Belarus | Belize | Burkina Faso |
Belgium | Bermuda | Burundi |
Bosnia and Herzegovina | British Virgin Islands | Cameroon |
Bulgaria | Canada | Cape Verde |
Croatia | Caribbean Netherlands | Central African Republic |
Cyprus | Cayman Islands | Chad |
Czech Republic | Collectivity of Saint Martin | Comoros |
Denmark | Costa Rica | Côte d'Ivoire |
Estonia | Cuba | Democratic Republic of the Congo |
Faroe Islands | Curaçao | Djibouti |
Finland | Dominica | Equatorial Guinea |
France | Dominican Republic | Eritrea |
Germany | El Salvador | Eswatini |
Gibraltar | Greenland | Ethiopia |
Greece | Grenada | Gabon |
Guernsey | Guadeloupe | Ghana |
Hungary | Guatemala | Guinea |
Iceland | Haiti | Guinea-Bissau |
Ireland | Honduras | Kenya |
Isle of Man | Jamaica | Lesotho |
Italy | Martinique | Liberia |
Jersey | Mexico | Libya |
Latvia | Montserrat | Madagascar |
Liechtenstein | Nicaragua | Malawi |
Lithuania | Panama | Mali |
Luxembourg | Puerto Rico | Mauritania |
Malta | Saint Kitts and Nevis | Mauritius |
Moldova | Saint Lucia | Mayotte |
Monaco | Saint Pierre and Miquelon | Morocco |
Montenegro | Saint Vincent and the Grenadines | Mozambique |
Netherlands | Saint-Barthélemy | Namibia |
North Macedonia | Sint Maarten | Niger |
Norway | The Bahamas | Nigeria |
Poland | Trinidad and Tobago | Republic of the Congo |
Portugal | Turks and Caicos Islands | Reunion |
Romania | U.S. Virgin Islands | Rwanda |
Russia | United States | Saint Helena |
San Marino | São Tomé and Príncipe | |
Serbia | Senegal | |
Slovakia | Seychelles | |
Slovenia | Sierra Leone | |
Spain | Somalia | |
Svalbard and Jan Mayen | South Africa | |
Sweden | South Sudan | |
Switzerland | Sudan | |
Ukraine | Tanzania | |
United Kingdom | The Gambia | |
Vatican City | Togo | |
Tunisia | ||
Uganda | ||
Western Sahara | ||
Zambia | ||
Zimbabwe |