Publish your products
United States
English (Ireland)
Language
Project location
Publish your products
Free sign up
Log in
urmet/products/1fc4767d-9921-4084-baa2-c6aef23488ef
Home
Categories
Electronics
Communication
Elekta Steel, vandal-resistant digital call module
Available in United States
Urmet
Follow
Archived
Elekta Steel, vandal-resistant digital call module
IP45 stainless steel front panel, alphanumeric keypad, 3.5" display, buttons for internal directory management, colour camera, proximity reader. Requires Sinthesi 3-module flush-mounting box 1145/53
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
1060_18
Product family
Video Intercom
Product group
Video Entry Panel
Type
Object (single object)
Date of publishing
2021-04-20
Edition number
1
Links
Links
Product url
http://qrcode.urmet.com/default.aspx?prodUrmet=137188&lingua=en
Installation instructions
http://qrcode.urmet.com/default.aspx?prodUrmet=137188&lingua=en
Product certification
http://qrcode.urmet.com/default.aspx?prodUrmet=137188&lingua=en
Technical description
http://qrcode.urmet.com/default.aspx?prodUrmet=137188&lingua=en
Classification
Classification
BIMobject Category
Electronics - Communication
ETIM Code
EC000349
ETIM Name
Functional module for door communication
Similar products
Panduit
Panduit Four-post Rack System - R4P
Download
Crestron Electronics Inc.
TSW-570 - 5 in. Wall Mount Touch Screen
Download
Cisco Systems, Inc.
Cisco Desk Collaboration Device
4.2
(
17
)
Download
Cisco Systems, Inc.
LG Cisco Optimized 86" UHD - Single Display
5.0
(
7
)
Download
Cisco Systems, Inc.
LG Cisco Optimized 55" UHD - Single Display
4.4
(
7
)
Download
Panduit
J-Pro Cable Support System
3.7
(
7
)
Download