Publish your products
URSA Mineral wool AIR Zero P8858 ES
URSA Mineral wool AIR Zero P8858 ES

    URSA Mineral wool AIR Zero P8858 ES

    URSA AIR mineral wool panels are our solution when it comes to constructing air conditioning ducts. They offer excellent thermal insulation, have great acoustic properties: a reduction of the noise propagated along the duct and an optimum reaction to fire.
    Specification
    • URSA AIR Panel Zero P8858 mineral wool panel for the construction of air conditioning ducts, according to EN 14303 standard, covered on the outside by a reinforced kraft-aluminum complex, and on the inside by acustic black fabric. Properties: Reaction to fire: B-s1,d0 Thermal conductivity coefficient:0.032 W/mK (10ºC)
    Technical specification
    • Unique ref.air_zero
    • Product familyAIR
    • Product groupZero
    • TypeObject (single object)
    • Date of publishing2017-10-22
    • Edition number1
    • Height (mm)1200
    • Width (mm)25
    Related
    • Material mainMineral wool
    • Material secondaryFabric
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationMaterial
    • UNSPSC nameInsulation
    • UNSPSC code3014
    • Uniclass 2015 CodePr_25_57_06_53
    • Uniclass 2015 DescriptionMineral wool insulation
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-33 49 00
    • OmniClass TitleHVAC Ductwork
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit