Publish your products
URSA XPS N W I petites plaques  FR
URSA XPS N W I petites plaques  FR

    URSA XPS N W I petites plaques FR

    The URSA XPS range is for people that are looking an easy to handle and install insulation with a high level mechanical resistance in compression. The range is specifically recommended for some applications: heating floors, flat roofs, insulation by the outside, green roofs,... The major advantages of URSA XPS are: - High thermal performance, - Exceptional mechanical resistance, - Perfect resistance to water and humidity, - Easy to handle and to cut, - Good resistant to the freeze-thaw cycles
    Specification
    • URSA XPS N W I is a smooth surfaced type N (cells containing air) extruded polystyrene board with straight edges on all sides. The product has the following dimensions and R value: thickness 20 mm, length 1250 mm, width 600 mm with a R value of 0,60 m².K/W. The product has the following certifications: CE according to NF EN 13164, ACERMI certificate n°07/083/452 and the performance declaration n°33XPSN2516111. The technical characteristics are: thermal conductivity (λD) = 0,034 W/(m.K), reaction to fire Euroclass = E, thickness tolerance = T1, compressive strength CS(10\Y) ≥ 250 kPa, dimensional stability DS(TH) ≤ 5%, deformation under load and temperature DLT(2) ≤ 5%, resistance at the perpendicular traction > 100 kPa and short-term water absorption rate for total immersion WL(T) ≤ 0,7%.
    Technical specification
    • Unique ref.FR_MAT_XPS_NW_250_34_I_20_1
    • Product familyURSA XPS
    • Product groupInsulation
    • TypeBuilding Material
    • Date of publishing2020-02-12
    • Edition number1
    • Height (mm)1000
    • Width (mm)1000
    • Depth (mm)20
    Related
    • Material mainExtruded polystyrene (XPS)
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.68
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationMaterial
    • UNSPSC nameInsulation
    • UNSPSC code3014
    • Uniclass 2015 CodePr_25_71_63_29
    • Uniclass 2015 DescriptionExtruded polystyrene (XPS) boards
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19 11 11 13
    • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit