Publish your products
Axion Mobile LED Video Display Rental Cabinets
Axion Mobile LED Video Display Rental Cabinets
Axion Mobile LED Video Display Rental Cabinets
Axion Mobile LED Video Display Rental Cabinets
Axion Mobile LED Video Display Rental Cabinets

    Axion Mobile LED Video Display Rental Cabinets

    Axion Mobile Cabinet Panels

    Axion Mobile offers the ease of 16:9 LED displays in a rental panel. Axion Mobile panels are the popular size for fixed 16:9 displays at 600 x 337.5 mm.

    Available the most popular 16:9 pixel pitches, Beryllium is optimized for native 16:9 displays at 2K, 4K, 8K, and more!

    Axion Mobile’s 16:9 panel aspect also makes it easy to make dual displays with a 32:9 aspect ratio.

    Specification
    • ParameterValue
      Series NameAxion Mobile
      Maximum Brightness (nits)Up to 1,200
      Width600 mm (23.6 in)
      Height337.5 mm (13.3 in)
      Depth58 mm (2.3 in)
      Panel Aspect Ratio16:09
      Panel Weight7.7 kg (17 lbs)
      Modules per PanelUp to 4 per panel
      Bonding WireCopper
      Power CommonAnode
      Watts per Panel109–138W max (38–48W average)
      Watts per Sq. Meter540–680W max (189–238W average)
      Max Amps per Cascade10
      Operating Voltage100–240V AC, 50/60 Hz
      Operating Temperature-10°C to +40°C
      Viewing Angle (Horizontal)160°
      Viewing Angle (Vertical)160°
      LED Lifetime (hrs)1,00,000
      ContrastUp to 6,000:1
      DriversICN 1069, ICN 2153 (depending on pitch)
      Scan Rate1:15, 1:27, 1:30, 1:60 (depending on pitch)
      Processing Depth (bits)14 (default), range: 10–16
      Refresh Rate (Hz)3,840 (default)
      Frame Rate (Hz)60 (default), options: 50, 60
      Color Temperature (K)7,500 (default), range: 2,000–12,000
      Color GamutN/A
      Maximum Heat374–471 BTU/hr (depending on pitch and panel size)
      Humidity10% – 80%, Non-condensing
      IP RatingIP41
      Frame MaterialDie-cast Aluminium
      Hanging and Stacking15 hanging max / 30 stacking max
      Rear Bolt ThreadingMS
      Power ConnectorsC13/C14
      Data ConnectorsRJ45
      Service AccessFront
      Warranty3 years (up to 5 available)
      CertificationsEMC-B, CCC, FCC, ETL, LVD, CE, RoHS, CB, PSE
      Supported ControllersNovastar, Brompton, 1G
      Device SupporteddvLED Direct View
    Technical specification
    • Unique ref.beryllium-rental-cabinets
    • Product familyRental, Staging Cabinets
    • Product groupLED Rental Cabinet
    • TypeObject (single object)
    • Date of publishing2025-12-17
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs