Publish your products
Taxi 888
Archived

Taxi 888

Width: 150cm Weight: ca 785 gr/mt Material: 100 polyester Trevira CS Abrasion res: 50.000 Martindale Flammability: SS - EN 1021 1+2 Cleaning: Washable at 60°C Report: -x- Env. cert. acc.: Oeko-Tex Standard 100 Design: VDT
Technical specification
  • Unique ref.taxi888
  • Product familyTaxi
  • Product groupTaxi
  • TypeObject (single object)
  • Date of publishing2012-03-13
  • Edition number1
  • Height (mm)350
  • Width (mm)350
Related
  • Material mainUpholstery
  • Material secondaryUpholstery
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFabrics - All
  • IFC classificationFurniture
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit