Publish your products
Free bathroom cabinet with washbasin 415 door, single finish
Free bathroom cabinet with washbasin 415 door, single finish
Free bathroom cabinet with washbasin 415 door, single finish
Free bathroom cabinet with washbasin 415 door, single finish
Free bathroom cabinet with washbasin 415 door, single finish

    Free bathroom cabinet with washbasin 415 door, single finish

    Free 415, bathroom cabinet with washbasin and one door.

    Specification
    • 672410802 672410181 672410182 672410191 672410192 672410201 672410202 6724192991 6724192992 672412201 672412202 6724190991 6724190992 672416291 672416292 A672410801 A672410802 A672410181 A672410182 A672410191 A672410192 A672410201 A672410202 A6724192991 A6724192992 A672412201 A672412202 A6724190991 A6724190992 A672416291 A672416292 Free 415, bathroom cabinet with washbasin and one door.

    Technical specification
    • Unique ref.Free-bathroom-cabinet-with-washbasin-415-door-single-finish
    • Product familyVedum
    • Product groupBathroom cabinet
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (mm)606
    • Width (mm)415
    • Depth (mm)380
    Related
    • Material mainChipboard
    • Material secondaryPorcelain
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationFurniture
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units

    Region availability

    Europe
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit