Publish your products
Bottom Operated Std. Pinewood roof window Centre-pivot - GZL 1051B
Bottom Operated Std. Pinewood roof window Centre-pivot - GZL 1051B
Bottom Operated Std. Pinewood roof window Centre-pivot - GZL 1051B
Bottom Operated Std. Pinewood roof window Centre-pivot - GZL 1051B
Bottom Operated Std. Pinewood roof window Centre-pivot - GZL 1051B

    Bottom Operated Std. Pinewood roof window Centre-pivot - GZL 1051B

    4.9 out of 5 stars4.9(8 reviews)

    This product is subject to regional limitations, please check availability on the "regions" tab.

    The VELUX bottom-operated, centre-pivot roof window GZL1051B offers the great essential functionalities of the VELUX brand. Bottom operation makes it easy to operate the window when installed in a higher position, for example due to a high knee wall.
    • Great value for money from a two-layer pane with a Uw of 1.3 W/m2K.
    • Refresh your home by slightly opening the window and fixing it in the top bushing.
    • Easily rotate the window 180° for safe cleaning of the outer glass from the inside.
    • Adjust the bottom handle position to ventilate your home without opening the window.
    • Maintenance-free exterior covers increase peace of mind throughout the lifetime of the roof window.
    • Removable and cleanable ventilation filter protects your home from dust and insects while ventilating.
    • Quickly and easily add blinds using the unique Pick&Click!™ system.

    Window Sizes
    :
    External frame
    W x H mm:
    Effective daylight
    areas: m²
    Geometric free
    area: m²
    FK06
    660 x 1178
    0.47
    0.54
    MK04
    780 x 978
    0.47
    0.53
    MK06
    780 x 1178
    0.59
    0.66
    MK08
    780 x 1398
    0.72
    0.81
    MK10
    780 x 1600
    0.85
    0.94
    PK06
    942 x 1178
    0.75
    0.83
    PK08
    942 x 1398
    0.92
    1.01


         

        VELUX roofwindows roofwindow roof windows roof window skylight skylights

        Specification
        • Heat insulation 
          The low energy glazing provides reduced heat loss through the window and enhanced indoor comfort.Uw = 1.3

          Solar gain
          In the wintertime, the heat from the sun entering through the windows is a usable solar gain.g = 0.64

          Solar protection
          In warm climates and in rooms with large window areas, a sun protective coating provides a better indoor climate during summer periods.★★☆

          Sound insulation
          A combination of laminated glass and optimal glass thickness provides better sound insulation against noise from outside (traffic, playgrounds, etc).RwdB = 29(-1;-3)

          Energy balance
          The energy balance represents the ability of the roof window to utilise the passive solar gain and keep in the heat during winter. It also represents the ability to protect against the risk of overheating during summer.

          Outside strength
          Toughened outer glass makes your glazing more resistant to hail, heavy wind and snow loads.

          Glazing structure
          Glazing unit - Double-glazed
          Inner glass - 4 mm float glass
          Outer glass - 4 mm toughened glass
          Cavity - 16 mm
          Gas type - Argon

        Technical specification
        • Unique ref.GZL-1051B
        • Product familyCenter Pivot
        • Product groupManual bottom operated
        • TypeObject (single object)
        • Date of publishing2019-08-05
        • Edition number3
        Related
        • Material mainPine
        • Material secondaryGlass
        • Designed inDenmark
        • Manufactured inDenmark
        Classification
        • BIMobject CategoryWindows - Roof Windows
        • IFC classificationWindow
        • UNSPSC nameSkylights
        • UNSPSC code301718
        • Uniclass 2015 CodePr_30_59_98_97
        • Uniclass 2015 DescriptionWood frame roof window units
        • CSI MasterFormat 2014 Code08 61 00
        • CSI MasterFormat 2014 TitleRoof Windows
        • OmniClass Number23-17 13 23
        • OmniClass TitleRoof Windows
        • CSI UniFormat II CodeB3020
        • CSI UniFormat II TitleRoof Openings

        Region availability

        Europe Asia
        Bulgaria
        Türkiye
        Croatia
        Czech Republic
        Estonia
        Hungary
        Latvia
        Lithuania
        Poland
        Romania
        Serbia
        Slovakia
        Slovenia
        Ukraine
        Common.Footer.ValueProp.Image.AltText

        Design App for Revit

        Load families straight into your Revit model in one click

        Get a place to access new objects easier, store your Revit families and collaborate with your team.

        • CheckmarkWork directly with BIM objects next to Revit
        • Checkmark 2GB Cloud storage - store your Revit content
        • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit