Publish your products
IT Twin
IT Twin
IT Twin
IT Twin
IT Twin

    IT Twin

    Two windows next to each other, 18mm frame distance, EBY middle rafter

    Installation type - Object Type Description

    Speed up your early design process with pre-defined VELUX installation solutions.

    Use Installation Types to quickly explore daylight concepts, roof layouts, window sizes, and roof window placements without committing to detailed product specifications too early in the project.

    These lightweight BIM objects are specifically developed for concept and schematic design stages. Geometry and product information are intentionally simplified, allowing you to focus on space, daylight, proportions, and overall design intent while maintaining maximum flexibility for later project development.

    Switch between different roof window sizes and configurations to identify the solution that best fits your design. Once the project requirements become clearer, refine the selected Installation Type into specific VELUX roof windows with detailed performance data, operation type, glazing, finishes, blinds, shutters, and accessories.

    When your project requires detailed geometry and specification-ready product information, continue the design process using CoBIM and the VELUX Revit Add-in.

    Why Choose Twin?

    Choose Twin when you want to combine two roof windows into one coordinated daylight solution while maintaining a dedicated structural element between the windows.

    The Twin Installation Type uses a pre-engineered VELUX EBY support rafter positioned between the roof windows. The support rafter is designed to match the window frame geometry and creates a clean, consistent transition between the glazing elements without relying on site-built solutions.

    Use this installation type to quickly evaluate the daylight potential, proportions, and architectural impact of a twin-window configuration during the early design stages. The coordinated system helps you visualize the complete solution from the beginning while keeping the flexibility to finalize glazing, operation type, finishes, blinds, shutters, and accessories later in the project.

    Compared to a single roof window, Twin provides a significantly larger glazed area, increased daylight penetration, enhanced views to the sky, and greater natural ventilation potential.

    The integrated installation package combines flashing, EBY support rafter, insulation frame, and underfelt collar into one coordinated solution, helping you achieve a durable, weather-tight, and visually consistent result.

    Key Benefits


    - Wider daylight opening than a single roof window
    - Minimal 18 mm frame distance between windows
    - Dedicated VELUX EBY support rafter between windows
    - Consistent architectural appearance
    - Increased natural ventilation potential
    - Factory-engineered installation system
    - Faster and simpler installation process
    - Consistent detailing and weather performance

    Window
    Code
    Width
    in mm
    Height
    in mm
    Effective Daylight Area 
    in m2
    2 x CK02 2 x 550 = 1100 778 2 x 0.22 = 0.44
    2 x CK04 2 x 550 = 1100 978 2 x 0.29 = 0.58
    2 x FK04 2 x 660 = 1320 978 2 x 0.38 = 0.76
    2 x FK06 2 x 660 = 1320 1178 2 x 0.47 = 0.94
    2 x FK08 2 x 660 = 1320 1398 2 x 0.58 = 1.16
    2 x MK04 2 x 780 = 1560 978 2 x 0.47 = 0.94
    2 x MK06 2 x 780 = 1560 1178 2 x 0.59 = 1.18
    2 x MK08 2 x 780 = 1560 1398 2 x 0.72 = 1.44
    2 x MK10 2 x 780 = 1560 1600 2 x 0.85 = 1.70
    2 x PK06 2 x 940 = 1880 1178 2 x 0.75 = 1.50
    2 x PK08 2 x 940 = 1880 1398 2 x 0.92 = 1.84
    2 x SK06 2 x 1140 = 2280 1178 2 x 0.95 = 1.90
    2 x SK08 2 x 1140 = 2280 1398 2 x 1.16 = 2.32

    Specification
    • Variant content flashing

      - One top flashing section with foam gasket and tile support
      - Four side sections with foam gaskets
      - One bottom flashing section with flexible apron and foam gasket
      - One high-lying middle gutters
      - Four side frame covers
      - Two bottom frame covers
      - Clips, nails and screws
      - Fixing brackets
      - One installation set BDX 2000

      Variant content EBY Rafter

      - 1 support rafter
      - 2 brackets for fixing the rafter to the trimmers
      - 1 roll of weather strip (3.0 x 12.2 x 3000 mm)
      - 1 bag of fittings marked "EBY W" with 17 screws PH 4.5 x 40 mm
      - Installation instructions


      The window in the installation can be selected according to the functional needs.

    Technical specification
    • Unique ref.IT-twin
    • Product familyWindows
    • Product groupInstallation Types
    • TypeAssembly (multiple objects)
    • Date of publishing2026-07-01
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryPine
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodeSs_30_30_72_73
    • Uniclass 2015 DescriptionRoof window systems
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belgium
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bosnia and Herzegovina
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bulgaria
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Croatia
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cyprus
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Czech Republic
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Denmark
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Estonia
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Faroe Islands
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Finland
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    France
    India
    Dominica
    Egypt
    Northern Mariana Islands
    Gibraltar
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Greece
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Guernsey
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Hungary
    Israel
    Grenada
    Ethiopia
    Samoa
    Iceland
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Ireland
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Isle of Man
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Italy
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Jersey
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Latvia
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Liechtenstein
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Lithuania
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Luxembourg
    Malaysia
    Nicaragua
    Madagascar
    Malta
    Maldives
    Panama
    Malawi
    Moldova
    Mongolia
    Puerto Rico
    Mali
    Monaco
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Montenegro
    Nepal
    Saint Lucia
    Mauritius
    Netherlands
    Oman
    Saint Pierre and Miquelon
    Mayotte
    North Macedonia
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Norway
    Palestine
    Saint-Barthélemy
    Mozambique
    Poland
    Philippines
    Sint Maarten
    Namibia
    Portugal
    Qatar
    The Bahamas
    Niger
    Romania
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    San Marino
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Serbia
    South Korea
    U.S. Virgin Islands
    Reunion
    Slovakia
    Sri Lanka
    United States
    Rwanda
    Slovenia
    Syria
    Saint Helena
    Spain
    Taiwan
    São Tomé and Príncipe
    Svalbard and Jan Mayen
    Tajikistan
    Senegal
    Sweden
    Thailand
    Seychelles
    Switzerland
    Türkiye
    Sierra Leone
    Ukraine
    Turkmenistan
    Somalia
    United Kingdom
    United Arab Emirates
    South Africa
    Vatican City
    Uzbekistan
    South Sudan
    Vietnam
    Sudan
    Yemen
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit