Publish your products
Brandgasventilator med takljuskupol VBK
Ventisol
Archived

Brandgasventilator med takljuskupol VBK

Smoke hatch, smoke exhaust, smoke ventilator... Ventisol Brandventilator Kupol is a natural smoke and heat exhaust ventilator (NSHEV) for use in a system for natural smoke and heat exhaust ventilation (NSHEVS). 

Smoke and heat exhaust ventilators may aim to:
1) Reduce smoke and heat exposure for persons.
2) Counteract fire-spreading between sections.
3) Improve sight conditions to help evacuation and firefighting.

VB K

K stands for "Kupol" - Swedish for Dome. This product features a built in Acrylic domelight, it can double as a skylight and smoke ventilation solution. As per EU 305/2011 Construction Products Regulation each product which falls under a harmonized standard requires the manufacturer to draw up the Declaration of Performance. For NSHEV products this standard is EN 12101-2, and covers only performances for the fire situation. Various performances as a skylight can be evaluated and presented to EN 1873 Individual Rooflights of Plastics on customer request.

VBK

  • Up to 3-layer Acrylic domelight cover
  • 300 or 550 insulated upstand (Stone Wool)
  • Motorized opening or spring-loaded electronic opener.
  • Certified constancy of performance to SS-EN 12101-2.
  • Standard model: performance levels to SS 883006
  • Snow load up to 750 N/m2
  • Reliability up to RE 125 + 10000
  • Dual purpose ventilator / natural ventilation.
Technical specification
  • Unique ref.vbk
  • Product familySmoke & Heat Exhaust Ventilation
  • Product groupVB Line
  • TypeDigital Inventory (Products)
  • Date of publishing2021-02-09
  • Edition number1
Related
  • Material mainAcrylic
  • Material secondaryStone Wool
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFire Products - Smoke Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit