Publish your products
Vertiv™ PowerBar Track UL
Vertiv™ PowerBar Track UL
Vertiv™ PowerBar Track UL
    Vertiv

    Vertiv™ PowerBar Track UL

    Ideal for dynamic data center environments, the modular Vertiv™ Powerbar iMPB allows businesses to cost-effectively optimize and adapt power distribution infrastructure over time. User friendly tap-off boxes can be placed anywhere along the busway for easy integration into any data center layout and speedy scalability. The adaptive busway design also maximizes availability with continuous power delivery to critical loads even during upgrades and changes.

    Specification
    • With capacities ranging from 160 to 1000 amps and rated for 100% continuous current, this modular busway system offers a variety of output capacity and connection configurations to match IT rack equipment requirements. The rigid aluminum busway track chassis is IP2X certified and UL 857 compliant. The extendable segments of the open-face busway track are available in increments ranging from 3 to 13 feet. Hot-swappable tap-off boxes provide flush-mounting of NEMA or IEC standard receptacles for plug-and-play functionality. Having interrupt capacity ratings of 10 to50 kiloamperes (kA), the tap-off boxes include mechanical and electrical interlocks with a ground-first, break-last feature that supports safe power requirement changes made on the fly without an electrician.

    Technical specification
    • Unique ref.vrt-bts-ul-powerbar-track-busbar
    • Product familyVertiv Busbar System
    • Product groupVertiv Busbar System
    • TypeDigital Inventory (Products)
    • Date of publishing2025-08-15
    • Edition number1
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC001522
    • ETIM NameBusbar
    • Uniclass 2015 CodePr_60_70_48_07
    • Uniclass 2015 DescriptionBusbar trunking feed units
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitleElectrical
    • OmniClass Number23-35 31 33
    • OmniClass TitleElectrical Busbars

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit