Publish your products
IFP6552-1C ViewBoard Interactive Flat Panel
IFP6552-1C ViewBoard Interactive Flat Panel
IFP6552-1C ViewBoard Interactive Flat Panel
IFP6552-1C ViewBoard Interactive Flat Panel
IFP6552-1C ViewBoard Interactive Flat Panel
IFP6552-1C ViewBoard Interactive Flat Panel
    ViewSonic

    IFP6552-1C ViewBoard Interactive Flat Panel

    The ViewSonic® ViewBoard® IFP6552-1C is a 65” interactive flat panel display with next-generation whiteboard technologies for immersive learning in any classroom environment. With a high-accuracy touchscreen and intelligent palm recognition technology, the IFP6552-1C delivers an intuitive digital whiteboard experience for everyone from the youngest of students to the most experienced teachers. Featuring 4K Ultra HD resolution, a powerful 45W stereo soundbar with a built-in subwoofer, and microphone array, this ViewBoard display delivers optimal images and sound for everyone in the classroom as well those learning remotely. With the integrated myViewBoard™ software ecosystem, this ViewBoard display enables teachers to access legacy files from the cloud, as well as build new interactive lessons. IT directors will be confident managing files from a secure cloud network, while curriculum directors will be pleased knowing that this software easily integrates with online resources.
    Technical specification
    • Unique ref.viewsonic_ifp6552-1c
    • Product familyElectronics
    • Product groupViewBoard Interactive Flat Panel
    • TypeObject (single object)
    • Date of publishing2022-06-20
    • Edition number1
    • Height (inches)41
    • Width (inches)63.7
    • Depth (inches)8.7
    Related
    • Weight Net (Lbs)93.4
    Classification
    • BIMobject CategoryElectronics - Visual - TVs

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States