Publish your products
IFP7552-1C ViewBoard Interactive Flat Panel
ViewSonic

IFP7552-1C ViewBoard Interactive Flat Panel

The ViewSonic® ViewBoard® IFP7552-1C is a 75” interactive flat panel display with next-generation whiteboard technologies for immersive learning in any classroom environment. With a high-accuracy touchscreen and intelligent palm recognition technology, the IFP7552-1C delivers an intuitive digital whiteboard experience for everyone from the youngest of students to the most experienced teachers. Featuring 4K Ultra HD resolution, a powerful 45W stereo soundbar with a built-in subwoofer, and microphone array, this ViewBoard display delivers optimal images and sound for everyone in the classroom as well those learning remotely. With the integrated myViewBoard™ software ecosystem, this ViewBoard display enables teachers to access legacy files from the cloud, as well as build new interactive lessons. IT directors will be confident managing files from a secure cloud network, while curriculum directors will be pleased knowing that this software easily integrates with online resources.
Technical specification
  • Unique ref.viewsonic_ifp7552-1c
  • Product familyElectronics
  • Product groupViewBoard Interactive Flat Panel
  • TypeObject (single object)
  • Date of publishing2022-06-22
  • Edition number1
  • Height (inches)42.2
  • Width (inches)67.3
  • Depth (inches)4.7
Related
  • Weight Net (Lbs)121.8
Classification
  • BIMobject CategoryElectronics - Visual - TVs

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States