Publish your products
VK180 - Quick Response Dry Pendent Sprinkler (K5.6)
Archived

VK180 - Quick Response Dry Pendent Sprinkler (K5.6)

Viking Quick Response Dry Pendent Sprinklers are thermosensitive spray sprinklers suitable for use in areas subject to freezing. The sprinklers are designed for dry systems and preaction systems where it is necessary to prevent water or condensation from entering the drop nipple before sprinkler operation. They may also be installed in spaces subject to freezing and supplied from a wet system in an adjacent heated area. The special Polyester and Electroless Nickel PTFE (ENT) coatings are listed/approved for installation in corrosive environments. Refer to technical data sheet for design and installation requirements.
Specification
  • K-Factor: K5.6 (80)

    Manufacturer: Viking

    Page: F_031793

    Part Number: 08383U,08385U,08387U,16453U,16455U,16457U

    VK Number: VK180

    Additional Information: NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

    Max Pressure: 175 psi (12 bar)

    Response Type: Quick Response

    Occupancy Type: Light, Ordinary

    Thread Size: 1" NPT (25 mm BSP)

    Min Spacing: Per Standards / Listings

    Max Spacing: Per Standards / Listings

Technical specification
  • Unique ref.vk180-quick-response-pendent-sprinkler-k56
  • Product familyViking Dry Barrel Sprinklers
  • Product groupViking - Dry Pendent Recessed Esc / Pendent
  • TypeObject (single object)
  • Date of publishing2021-01-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Sprinkler Systems
  • ETIM CodeEC011373
  • ETIM NameDry sprinkler
  • UNSPSC nameFire sprinkler heads
  • UNSPSC code46191610
  • Uniclass 2015 CodePr_70_55_97_84
  • Uniclass 2015 DescriptionSprinkler heads
  • CSI MasterFormat 2014 Code21 13 00
  • CSI MasterFormat 2014 TitleFire-Suppression Sprinkler Systems
  • OmniClass Number23-29 33 11 11 13
  • OmniClass TitleDry Pendant Sprinkler Heads
  • CSI UniFormat II CodeD4010
  • CSI UniFormat II TitleSprinklers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit