Publish your products
Architectura Vanity unit

Architectura Vanity unit

Get in contact with Villeroy & Boch AG

Technical specification
  • Unique ref.B88801
  • Product familyArchitectura
  • Product groupVanity unit for washbasin
  • TypeObject (single object)
  • Date of publishing2024-02-15
  • Edition number1
  • Height (mm)520
  • Width (mm)550
  • Depth (mm)420
Related
  • Material mainWood
Classification
  • BIMobject CategorySanitary - Storage
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit