Publish your products
PRO Color Aqua VitrA Tile Collection
PRO Color Aqua VitrA Tile Collection
PRO Color Aqua VitrA Tile Collection
    Archived

    PRO Color Aqua VitrA Tile Collection

    Enhancing the relaxing effect of water with the use of various shades of blue and turquoise, color transitions and white and black, in mix&match options with varying sizes, Aqua is especially ideal for pools and spa centers. Aqua offers hygienic, reliable and aesthetic tiling solutions for modern spaces where water meets architecture. The series combines the vitality of water with long-term durability of tiles.

    Specification
    • Body Type: Floor & Glazed Porcelain
      Colours: RAL 2008020, RAL 2006020, RAL 2004030, RAL 2307015, RAL 2306020, RAL 2404020, RAL 2606030, RAL 2603035, RAL 5002
      Sizes: 2.5x2.5, 5x5, 10x10, 10x20, 10x30, 15x15, 20x20, 30x30
      Surface: Matt, Glossy
      Antislip: R10A, R10B, C
      Thickness: 6mm, 7mm
      For product codes use product url in Links section
      For technical data sheet use product url in Links section
    Technical specification
    • Unique ref.VitrA-Floor-Wall-Tile-Color-Aqua-Ceramic
    • Product familyTiles
    • Product groupFloor & Wall Tile
    • TypeBuilding Material
    • Date of publishing2022-10-24
    • Edition number1
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    • IFC classificationCovering
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit