Publish your products
CC9380-HV-V2 5MP Compact Panoramic AI Camera
CC9380-HV-V2 5MP Compact Panoramic AI Camera
    VIVOTEK

    CC9380-HV-V2 5MP Compact Panoramic AI Camera

    5MP Compact Panoramic AI Camera

    • WDR Pro for Unparalleled Visibility
    • Weather-proof IP67 & Vandal-proof IK10+ rated
    • ±20° Tilt Lens
    • Built-in Microphone
    • 3D Noise Reduction for Low-light Conditions
    Specification
      • System Information
        • CPU: Multimedia SoC (System-on-Chip)
        • Flash: 8 GB
        • RAM: 2GB
      • Camera Specifications
        • Image Sensor: 1/2.8" Progressive CMOS
        • Max. Resolution: 2560x1920 (5MP)
        • Lens Type: Fixed-focal
        • Focal Length: f = 1.47 mm
        • Aperture: F2.7
        • Iris Type: Fixed Iris
        • Field of View: 180° (Horizontal), 120° (Vertical), 180°(Diagonal)
        • Shutter Time: 1/5 sec. to 1/32,000 sec.
        • WDR Technology: WDR Pro
        • Day/Night: Yes
        • Removable IR-cut filter: Yes
        • Minimum Illumination: 0.08 lux @ F2.7 (Color), 0.005lux @ F2.7 (B/W)
        • Tilt Range: ±20°
        • Pan/Tilt/Zoom Functionalities: ePTZ: 48x digital zoom (4x on IE plug-in, 12x built-in)
        • Storage: Seamless Recording to MicroSD/SDHC/SDXC card (1TB Capacity Supported) and recording to network-attached storage (NAS)
        • Built-in Installation Aids: Pixel calculator
      • Video
        • Compression: H.265, H.264, MJPEG
        • Maximum Frame Rate: 30 fps @ 2560x1920
        • Maximum Streams: 3 video streams (Up to 8 configurable profiles)
        • S/N Ratio: 62 dB
        • Dynamic Range: 120 dB
        • Video Streaming: Adjustable resolution, quality and constrained bit rate control, Smart Stream III
        • Image Settings:
          • General settings: video settings, video orientation (flip, mirror, rotation), day/night settings, smart image
          • Overlay settings
          • Illuminators: illuminators, anti-overexposure
          • Image settings: white balance, image adjustment (brightness, contrast, saturation, sharpness, gamma curve), defog, 3DNR, HLM, scene mode (auto)
          • Exposure: exposure strategy (measurement window, metering mode), exposure control (exposure level, exposure time, gain control), image sharpener for motion blur, AE speed adjustment, WDR
          • Privacy mask
          • Pixel calculator
          • Scheduled profile settings
      • Audio
        • Audio Capability: One-way Audio
        • Compression: G.711, G.726, MPEG-2 AAC-LC
        • Interface: Built-in microphone
        • Effective Range: 5 meters
      • Network
        • Users: Live viewing for up to 10 clients
        • Security: Access list, Account block , Audit log, Configurable password strength protection, CSRF protection, Digest authentication, HTTPS , IEEE 802.1x, Secure boot, Session timeout, Signed firmware, Trend Micro IoT Security (brute force attack event, cyberattack event, quarantine event), User access log, User account management
        • Protocols: 802.1X, ARP, Bonjour, CIFS/SMB, DDNS, DHCP, DNS, FTP/SFTP, HTTP, HTTPS, ICMP, IGMPv3, IPv4, IPv6, NTP, PPPoE, QoS (CoS/DSCP), RTSP/RTP/RTCP, SMTP, SNMP, SSL, TCP/IP, TLS 1.2/1.3, UDP, UPnP
        • Interface: 10Base-T/100 BaseTX Ethernet (RJ-45)
        • ONVIF: Profile G, S, T supported, specification available at www.onvif.org
      • AI Analytics
        • Compute Capability: SoC with built-in hardware deep learning accelerator
        • Vision Object Analytics:
          • Object Detection: People, Vehicle (4-wheeled, 2-wheeled)
          • Attribute Extraction: People (gender, clothing color, bag, hat), Vehicle (bike, bus, car, motorcycle, truck, color)
          • Re-Search Extraction
          • Path Extraction
        • Application:
          • Deep Learning VCA (Smart Motion Detection, Smart VCA)
          • Smart Motion Detection (Five-window video motion detection, People detection, Vehicle detection, Time filter)
          • Smart VCA (Intrusion detection, Loitering detection, Line crossing detection, Unattended object detection, Missing object detection, Face detection, Crowd detection
          • Application available with license: Running detection, Parking Violation Detection, Restricted Zone Detection
          • Support for more analytic applications and free trial, please visit vivotek.com/video-analytics
      • Solution Integration
        • VADP Package: Trend Micro IoT Security (3-year free trial)
      • Alarm and Event
        • Event Trigger: Audio detection, camera tampering detection, cybersecurity events (brute force attack event, cyberattack event, quarantine event), manual trigger, motion detection, periodical trigger, recording notification, SD card life expectancy, shock detection, system boot, video loss, video restoration
        • Event Action: Event notification via audio clip, camera link, email, HTTP, FTP/SFTP, NAS server, SD card; File upload via email, HTTP, FTP/SFTP, NAS server, SD card
      • General
        • Connectors: RJ-45 cable connector for 10/100 Mbps Network/PoE connection
        • LED Indicator: System power and status indicator
        • Power Input: IEEE 802.3af PoE Class 0
        • Power Consumption: MAX. 9.12W
        • Dimensions: 115 x 65 x 59 mm
        • Weight: 338 g
        • Certifications:
          • EMC: CE (EN 55032 Class A, EN 55035), UKCA (BS EN 55032: 2015 +A11: 2020, BS EN 55035: 2017 +A11: 2020), FCC (FCC Part 15 Subpart B Class A), RCM (AS/NZS CISPR 32 Class A), VCCI (VCCI-CISPR 32 Class A), ICES-003 Issue 7
          • Safety: UL (UL 62368-1), CB (IEC/EN 62368-1 including annex Y, IEC/EN 62471)
          • Environment: IK10 (IEC 60529), IP66 (IEC 60529)
          • IA: BIS (IS 13252), BSMI (EMC: CNS 15936, Safety: CNS 15598-1)
        • Operating Temperature:
          • Starting Temperature: -10°C ~ 55°C (14°F~ 131°F)
          • Working Temperature: -30°C ~ 55°C (-22°F~131°F)
        • Humidity: 98% RH (non-condensing)
      • System Requirements
        • Operating System: Microsoft Windows 10/8/7, Mac 10.12 (Chrome only)
        • Web Browser: Chrome 58.0 or above, Internet Explorer 10/11
        • Other Players: VLC: 1.1.11 or above
      • Included Accessories
        • Packing Contents: Quick installation guide, mounting bracket, tilt bracket, screw pack
      • DORI (EN 62676-4 Standard)
        • Detection (25PPM/ 8PPF): 29.2 m (95.9 ft)
        • Observation (63PPM/ 19PPF): 11.7 m (38.3 ft)
        • Recognition (125PPM/ 38PPF): 5.8 m (19.0 ft)
        • Identification (250PPM/ 76PPF): 2.8 m (9.2 ft)
    Technical specification
    • Unique ref.cc9380-hv-v2-5mp-compact-panoramic-ai-camera
    • Product familyNetwork Cameras
    • Product group180 Degree Panoramic Camera
    • TypeObject (single object)
    • Date of publishing2026-07-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inTaiwan
    Classification
    • BIMobject CategoryElectronics - Security, Cameras & Accessories
    • IFC classificationDiscrete Accessory
    • ETIM CodeEC001527
    • ETIM NameVideo surveillance system
    • Uniclass 2015 CodePr_60_75_86
    • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
    • CSI MasterFormat 2014 Code28 16 33.33
    • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Video Surveillance
    • OmniClass Number23-37 15 11 11
    • OmniClass TitleAnalog Cameras

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit