Publish your products
FD9167-HT-V2 2MP Indoor Fixed Dome AI Camera
VIVOTEK

FD9167-HT-V2 2MP Indoor Fixed Dome AI Camera

2MP Indoor Fixed Dome AI Camera

  • Supreme Night Visibility for Low Light Scene
  • WDR Pro for Unparalleled Visibility
  • Built-in IRs up to 50M with Smart IR II
  • AI-powered Smart Motion Detection and Smart VCA
  • Cyber Protection via Trend Micro IoT Security
Specification
    • System Information
      • CPU: Multimedia SoC (System-on-Chip)
      • Flash: 8 GB
      • RAM: 1 GB
    • Camera Specifications
      • Image Sensor: 1/2.8" Progressive CMOS
      • Max. Resolution: 1920x1080 (2MP)
      • Lens Type: Motorized, Vari-focal, Remote Focus
      • Focal Length: f = 2.7 ~ 13.5 mm
      • Aperture: F1.4 ~ 2.8
      • Iris Type: P-iris
      • Field of View:
        • 110° ~ 33° (Horizontal)
        • 55° ~ 18° (Vertical)
        • 126° ~ 37° (Diagonal)
      • Shutter Time: 1/5 sec. to 1/32,000 sec.
      • WDR Technology: WDR Pro
      • Day/Night: Yes
      • Removable IR-cut filter: Yes
      • Illuminators: Built-in IR illuminators, effective up to 50 meters with Smart IR II, IR LED*4 (50IRE)
      • Minimum Illumination:
        • 0.035 lux @ F1.4 (Color)(30IRE)
        • 0.080 lux @ F1.4 (Color)(50IRE)
        • <0.005 lux @ F1.4 (B/W)
        • 0 lux with IR illumination on
      • Pan Range: ±175°
      • Tilt Range: 80°
      • Rotation Range: ±175°
      • Pan/Tilt/Zoom Functionalities: ePTZ: 48x digital zoom (4x on IE plug-in, 12x built-in)
      • Storage: Seamless Recording to MicroSD/SDHC/SDKC card (1TB Capacity Supported) and recording to network-attached storage (NAS)
      • Built-in Installation Aids: Remote focus, remote zoom, Micro USB*, pixel calculator (*Requires Wi-Fi dongle and Micro B converter)
    • Video
      • Compression: H.265, H.264, MJPEG
      • Maximum Frame Rate:
        • 30 fps @ 1920x1080 (WDR Pro on)
        • 60 fps @ 1920x1080 (WDR Pro off)
      • Maximum Streams: 3 video streams (Up to 8 configurable profiles)
      • S/N Ratio: 53 dB
      • Dynamic Range: 120 dB
      • Video Streaming: Adjustable resolution, quality and constant bit rate control, Smart Stream III
      • Image Settings:
        • General settings: video title and time stamp overlay, video orientation (flip, mirror, rotation), day/night settings
        • Illuminators: illuminators, anti-overexposure
        • Image settings: white balance, image adjustment (brightness, contrast, saturation, sharpness, gamma curve), defog, 3DNR, EIS (built-in gyro sensor), scene mode (auto, deblur)
        • Exposure: BLC, HLC, exposure control (exposure level, iris adjustment, exposure time, gain control, iris mode), AE speed adjustment, WDR
        • Focus: zoom, focus
        • Privacy mask
        • Pixel calculator
        • Scheduled profile settings
    • Audio
      • Audio Capability: Two-way audio (Full duplex)
      • Compression: G.711, G.726, MPEG-2 AAC-LC
      • Interface: Built-in microphone, External microphone Input, External line output
      • Effective Range: 5 meters
    • Network
      • Users: Live viewing for up to 10 clients 1 1. www.czc.cz www.czc.cz
      • Security: Access list, Account block , Audit log, Configurable password strength protection, CSRF protection, Digest authentication, HTTPS , IEEE 802.1x, Secure boot, Session timeout, Signed firmware, Trend Micro IoT Security (Brute force attack event, Cyberattack event, Quarantine event), User access log, User account management
      • Protocols: 802.1X, ARP, Bonjour, CIFS/SMB, DDNS, DHCP, DNS, FTP/SFTP, HTTP/HTTPS, ICMP, IGMPv3, IPv4, IPv6, NTP, PPPoE, QoS (CoS/DSCP), RTSP/RTP/RTCP, SMTP, SNMP, SSL, TCP/IP, TLS 1.2, UDP, UPnP
      • Interface: 10 Base-T/100 Base-TX Ethernet (RJ-45) (*It is highly recommended to use standard CAT5e & CAT6 cables which are compliant with the 3P/ETL standard.)
      • ONVIF: Profile G, S, T supported, specification available at www.onvif.org
    • AI Analytics
      • Compute Capability: SoC with built-in hardware deep learning accelerator
      • Vision Object Analytics:
        • Object Detection: people, vehicle (4-wheeled)
        • Path Extraction
      • Application:
        • Deep Learning VCA (Smart Motion Detection, Smart VCA)
        • Smart Motion Detection (Five-window video motion detection, People detection, Vehicle detection, Time filter)
        • Smart VCA (Intrusion detection, Loitering detection, Line crossing detection, Unattended object detection, Missing object detection, Face detection, Crowd detection
        • Application available with license: Running detection, Parking Violation Detection, Restricted Zone Detection
        • Support for more analytic applications and free trial, please visit vivotek.com/video-analytics
    • Solution Integration
      • VADP Package: Stratocast, Trend Micro IoT Security (3-year free trial)
      • Video Motion Detection: Motion Detection (Five-window video motion detection)
    • Alarm and Event
      • Event Trigger: Audio detection, camera tampering detection, cybersecurity events (brute force attack event, cyberattack event, quarantine event), digital input, manual trigger, motion detection, periodical trigger, recording notification, SD card life expectancy, shock detection, system boot
      • Event Action: Event notification via audio clip, camera link, digital output, email, HTTP, FTP/SFTP, NAS server, SD card; File upload via email, HTTP, FTP/SFTP, NAS server, SD card
    • General
      • Connectors: Default I/O RJ-45 cable connector for 10/100 Mbps PoE network connection Audio line input Audio line output DC 12V power input Digital input Digital output (DO+: 12V, 50mA; DO-: 30V, Open Drain, 1A) Micro USB Module I/O* Digital input Digital output DO+ 12V, 50mA DO- 30V, Open Drain, 1A) AC 24V power input (*Requires extension I/O module kit)
      • LED Indicator: System power and status indicator
      • Power Input: AC 24V*/DC 12V, IEEE 802.3af PoE Class 0 (Power Redundancy) (*Requires extension I/O module kit)
      • Power Consumption: PoE: Max. 9/6 W (IR on/off), DC 12V: Max. 9/6 W (IR on/off), AC 24V*: Max. 9/6 W (IR on/off) (*Requires extension I/O module kit)
      • Dimensions: ø 174 x 123 mm
      • Weight: 990 g
      • Certifications:
        • EMC: CE (EN 55032 Class B, EN 55035, EN 50121-4), FCC (FCC Part 15 Subpart B Class B), RCM (AS/NZS CISPR 32 Class B), VCCI (VCCI-CISPR 32 Class B), ICES-003 Issue 7
        • Safety: UL (UL 62368-1), CB (IEC/EN 62368-1, IEC/EN 60950-22, IEC/EN 62471)
        • Environment: IP54 (IEC 60529)
        • IA: BIS (IS 13252), BSMI (EMC: CNS 13438, Safety: CNS 14336-1)
      • Operating Temperature:
        • Starting Temperature: 0°C ~ 50°C (32°F ~ 122°F)
        • Working Temperature: -10°C ~ 50°C (14°F ~ 122°F) (IR off), -10°C ~ 45°C (14°F ~ 113°F) (IR on)
      • Humidity: 90% RH (non-condensing)
    • System Requirements
      • Operating System: Microsoft Windows 10/8/7, Mac 10.12 (Chrome only)
      • Web Browser: Chrome 58.0 or above, Internet Explorer 11
      • Other Players: VLC: 1.1.11 or above
    • Included Accessories
      • Packing Contents: Quick installation guide, product labels, alignment sticker, L-shaped wrench, screw pack, waterproof accessory pack, conduit bracket, I/O cable
    • DORI (EN 62676-4 Standard)
      • Detection (25PPM/ 8PPF):
        • Wide: 46.2 m (151.57 ft)
        • Tele: 135.6 m (444.88 ft)
      • Observation (63PPM/ 19PPF):
        • Wide: 18.3 m (60.04 ft)
        • Tele: 53.8 m (176.51 ft)
      • Recognition (125PPM/ 38PPF):
        • Wide: 9.2 m (30.18 ft)
        • Tele: 27.1 m (88.91 ft)
      • Identification (250PPM/ 76PPF):
        • Wide: 4.6 m (15.09 ft)
        • Tele: 13.6 m (44.62 ft)
Technical specification
  • Unique ref.fd9167-ht-v2-2mp-indoor-fixed-dome-ai-camera
  • Product familyNetwork Cameras
  • Product groupFixed Dome
  • TypeObject (single object)
  • Date of publishing2026-07-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001527
  • ETIM NameVideo surveillance system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.33
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Video Surveillance
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit