Publish your products
IT9389-HT Turret Dome Network Camera
IT9389-HT Turret Dome Network Camera
    VIVOTEK

    IT9389-HT Turret Dome Network Camera

    VIVOTEK’s IT9389-HT is a H.265 outdoor turret network camera equipped with a 5-Megapixel sensor, enabling resolution of 2560x1920 at 30 fps. Featuring VIVOTEK SNV and WDR Pro technology, the IT9389-HT is capable of capturing high-quality imagery in both high contrast and low light environments. The IT9389-HT offers a remote focus lens for different user scenarios. IR illuminators are equipped with 30-meter effective range for better night visibility. To provide reliable coverage in harsh outdoor environments, the IT9389-HT is encased in IP66 and IK08 housing. By employing VIVOTEK's Smart Stream III technology and H.265 compression, the IT9389-HT is able to reduce bandwidth up to 90%* while maintaining supreme image quality. Additionally, VIVOTEK VADP (VIVOTEK Application Development Platform) allows users to customize applications for the ever-expanding number of user scenarios in the diversified surveillance market.
    Specification
    • H.265 Compression Technology 30 fps @ 2560x1920 (WDR Pro on) 3.7 ~ 7.7 mm, Remote Focus Smart Stream III to Optimize Bandwidth Efficiency WDR Pro for Unparalleled Visibility in Extremely Bright and Dark Environments SNV (Supreme Night Visibility) for Low Light Conditions Built-in IR illuminators, effective up to 30 meters Smart Motion Detection to Reduce False Alarms Trend Micro IoT Security Weather-proof IP66-rated and Vandal-proof IK08-rated Housing Built-in Microphone
    Technical specification
    • Unique ref.vivotek-IT9389-HT
    • Product familyVideo Surveillance
    • Product groupTurret
    • TypeObject (single object)
    • Date of publishing2020-01-05
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inTaiwan
    Classification
    • BIMobject CategoryElectronics - Security, Cameras & Accessories
    • IFC classificationDiscrete Accessory
    • ETIM CodeEC001511
    • ETIM NameCamera for monitoring system
    • UNSPSC nameSecurity cameras
    • UNSPSC code46171610
    • Uniclass 2015 CodePr_60_75_86
    • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
    • CSI MasterFormat 2014 Code28 16 33.13
    • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
    • OmniClass Number23-37 15 11 11
    • OmniClass TitleAnalog Cameras
    • CSI UniFormat II CodeD5030
    • CSI UniFormat II TitleCommunications & Security

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit