Publish your products
BE_VMBSO_Membrane roofing Tiplon EPDM
BE_VMBSO_Membrane roofing Tiplon EPDM
BE_VMBSO_Membrane roofing Tiplon EPDM
BE_VMBSO_Membrane roofing Tiplon EPDM
BE_VMBSO_Membrane roofing Tiplon EPDM

    BE_VMBSO_Membrane roofing Tiplon EPDM

    Tiplon is a membrane with internal reinforcement. 

    Available with pre-tape. Top range

    Tiplon is a highly durable EPDM membrane, available in 1.5 mm or 1.8 mm thickness, for flat roof waterproofing. The membrane consists of three layers: an EPDM top layer, a strong polyester scrim reinforcement, and a full EPDM bottom layer. This internal reinforcement ensures stability and extremely high tear resistance. It is precisely because Tiplon is so thick that it offers excellent puncture resistance


    Specification
    • Thickness: 1,5 & 1,8 mm

      Width: 3,05 m
      Length
      : 15,25 m

      Surface mass (weight/m²): For thickness 1,5mm: 1,84 kg/m² & for thickness 1,8mm: 2,09 kg/m²

      ATG 1985

      Support: 

      *Brickwork, 

      *Cellular concrete, 

      *Wood and wood derivatives, 

      *Insulation (Backed PIR surfacé, Backed PUR, backed mineral wool), 

      *Old bitumen membranes

    Technical specification
    • Unique ref.BE_TIPLON_EPDM
    • Product familyROOF INSULATION
    • Product groupEPDM Collection
    • TypeAssembly (multiple objects)
    • Date of publishing2026-01-27
    • Edition number1
    • Height (mm)15250
    • Width (mm)3050
    • Depth (mm)1.5
    Related
    • Designed inFrance
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • Uniclass 2015 CodePr_25_57_51_27
    • Uniclass 2015 DescriptionEthylene propylene diene monomer (EPDM) geomembranes
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 31
    • OmniClass TitleRoof Membranes
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    Region availability

    Europe
    Belgium
    Luxembourg
    Netherlands
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit