Publish your products
T6
Vogel&Noot

T6

2.8 out of 5 stars2.8(6 reviews)
The T6 panel radiators with mid-bottom connectors, profiled heating panels and convection fins are equipped with side covers and a top grille. Two mid-bottom G 3/4" and four side G ½" threaded female connectors allow for central bottom or side connection. The radiator is also equipped with a built-in Danfoss thermostatic valve insert providing pre-setting. The main advantage of the central bottom connection relies of the fact that regardless of the length, height and depth of the radiator, the layout of heating system connections can be defined at the building shell stage and it will not change as a result of the selection of a specific size and type of the radiator.
Specification
  • Material: high quality, deep-drawing, low-carbon, cold rolled DC01 steel sheet in accordance with PN-EN 10130.

    Spacing of vertical water channels: 40,0 mm

    Connections: 2 x G 3/4" mid- bottom connectors 4 x G ½" side connectors

    Working pressure: 10 bar

    Maximal temperature: 110°C

    Test pressure: 13 bar

    Colour: RAL 9016 white, other colours from the RAL colour chart are available on request.


Technical specification
  • Unique ref.vogel_noot-T6
  • Product familyVogel&Noot
  • Product groupPanel radiators
  • TypeObject (single object)
  • Date of publishing2018-08-09
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationSpace Heater
  • Uniclass 2015 CodePr_70_60_36_73
  • Uniclass 2015 DescriptionRadiators
  • OmniClass Number23-33 15 21 15
  • OmniClass TitlePlate Radiators

Region availability

Europe
Poland