Publish your products
Cube Architectural - 6" Pendant Mount

Cube Architectural - 6" Pendant Mount

Features

  • Delivered Lumens: Up to 3675lm
  • CBCP: Up to 24490
  • CCT: 2700K, 3000K, 3500K, 4000K
  • CRI: Up to 90
  • Power: 22W, 35W
  • Input: 120-277 VAC, 50/60Hz
  • ELV Dimming: 100-5%
  • 0-10V Dimming: 100-1%
  • Rated Life: 60000 Hours
  • Construction: Die-cast Aluminum
  • High performance exterior rated LED pendant
  • Includes 45° swivel canopy and 2 field cuttable 24" rods
  • Available in multiple power / lumen output combinations
  • Driver concealed within the fixture
Specification
  • Specifications

    Order Number: DC-PD06-S827-BK

    Model & wattBeamColor Temp & CRILumensCBCPFinish
    DC-PD06 - 35WS - 16°827 - 2700K - 85338522608BK - Black
    DC-PD0622 - 22WN - 28°830 - 3000K - 85BZ - Bronze
    F - 38°835 - 3500K - 85GH - Graphite
    840 - 4000K - 85WT - White
    927 - 2700K - 90
    930 - 3000K - 90
Technical specification
  • Unique ref.cube-architectural-6-pendant-mount
  • Product familyCube Architectural
  • Product groupCeiling Mounted
  • TypeObject (single object)
  • Date of publishing2026-04-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States