Publish your products
Swallow III High Power COB 41

Swallow III High Power COB 41

Designated for W three-circuit track systems, the Swallow III features a sleep, refined appearance with a die-cast aluminum housing and a concealed heat sink for a clean, modern look It utilizes a high-performance COB LED module, offering multiple standard CCT options and excellent color rendering A variety of beam angles are available, and interchangeable accessories can be easily replaced by hand to create different lighting effects
Specification
  • Model & Power

    Beam Angle

    Color Temperature

    Housing Finish

    WTK-41 (120V)

    V – Very Narrow 9°

    927 – 2700K

    BK – Black

    WHK-41 (277V)

    S – Spot 15°

    930 – 3000K

    WT – White

    MO-N41 (120-277V)

    N – Narrow Flood 24°

    935 – 3500K

    MO-R41 (120-277V)

    M – Medium Flood 36°

    940 – 4000K

    W – Wide Flood 55°

    Examples:
    WTK-41-S930WT
    MO-N41-M930BK

Technical specification
  • Unique ref.swallow-iii-high-power-cob-41
  • Product familySWALLOW III HP
  • Product groupTrack
  • TypeObject (single object)
  • Date of publishing2026-08-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States