Publish your products
Flush Solid Board mount for Lutron PALLADIOM 1G US
Flush Solid Board mount for Lutron PALLADIOM 1G US
Flush Solid Board mount for Lutron PALLADIOM 1G US
Flush Solid Board mount for Lutron PALLADIOM 1G US
Flush Solid Board mount for Lutron PALLADIOM 1G US
Flush Solid Board mount for Lutron PALLADIOM 1G US
Flush Solid Board mount for Lutron PALLADIOM 1G US
Flush Solid Board mount for Lutron PALLADIOM 1G US
Flush Solid Board mount for Lutron PALLADIOM 1G US
Flush Solid Board mount for Lutron PALLADIOM 1G US
    Archived

    Flush Solid Board mount for Lutron PALLADIOM 1G US

    Wall-Smart Mounting Solutions Changing the way walls look and function by integrating electronic devices and interior design.
    Designed to seamlessly integrate smart home control devices in the interior design of the home, office, or building.

    SKU# 10-01-353

    Product name: WS for PALLADIOM 1G US MATTE/ METAL/GLASS SOLID B.

    The “WS for PALLADIOM 1G US MATTE/ METAL/GLASS SOLID B.” is an adapter for in-wall flush installation of a LUTRON PALLADIOM 1G US keypad in solid board walls.

    The “WS for PALLADIOM 1G US MATTE/ METAL/GLASS SOLID B.” firmly mounts the keypad allowing easy access, insertion and operation.

    Specification
      • For installation in solid boards
      • Allows easy insertion and removal of the keypad by manual push and magnet detachment of the keypad adaptor.
      • Designed to be installed in 12.2 ~ 29.1mm (0.48” ~ 1.145”) thick solid boards.
      • Installation kit contains:
      1. X1 keypad adaptor frame (item #1)
      2. X1 wall adaptor (item #2)
      3. X4 ST3x30 screws (item #4)
      4. X2 M3x12 screws (item #5)
      5. X2 M3 nut (item #3)
      • Designed for the use with Palladiom, US style, 1 gang keypad (by Lutron©) (keypad not included).
    Technical specification
    • Unique ref.10-01-353
    • Product familyWall mounts for Lutron
    • Product groupSolid board wall mounts
    • TypeObject (single object)
    • Date of publishing2021-05-09
    • Edition number1
    • Height (mm)154.5
    • Width (mm)110
    • Depth (mm)56.1
    Related
    • Material mainMDF
    • Designed inIsrael
    • Manufactured inIsrael
    • Weight Net (Kg)0.5
    Classification
    • BIMobject CategoryElectrical - Controls
    • IFC classificationObject
    • ETIM CodeEC000119
    • ETIM NameMounting box
    • Uniclass 2015 CodePr_65_72_97_22
    • Uniclass 2015 DescriptionDimmer switches and controls
    • CSI MasterFormat 2014 Code26 09 36
    • CSI MasterFormat 2014 TitleModular Dimming Controls
    • OmniClass Number23-35 37 17
    • OmniClass TitleDimmer Control Switches
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit