We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Bifix® G2 with Lining (M8) (BUP1000)

Unique ref.: bifix-g2-with-lining-m8-bup1000
Brand: Walraven
Product family: Pipe Fixing
Product group: Standard Clamps
Date of publishing: 2018-07-20
Edition number: 1
Type: Object (single object)
Download (1)

Metal clamps with noise insulating lining for fixing of metal pipe: lined medium-duty two-screw pipe clamp M8 with quick closing mechanism for easy locking of the clamp with one hand, suitable for steel, copper, cast iron and plastic (multilayer) pipe. Two component rubber lining provides easy positioning of the pipe during installation. When the clamp is closed, the pipe rests on soft black rubber lining for increased noise reduction.

  • Surface treatment: part of the BIS UltraProtect® 1000 system; suitable for in- and outdoor applications; stands min. 1,000 hours salt spray test (max. 5% red rust) according to ISO 9227.
  • Connection size (G): M8.
  • Max. allowed load (Fz): 700N (Ø10-14mm to Ø60-64mm); 800N (Ø66-70mm to Ø80-83mm).
  • ETIM Classification: EC010049.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Czech Republic

BIMobject Category: HVAC - Hanging Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • France
  • Germany
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • United States
Oceania
  • Australia

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel + EPDM

All BIM objects are real products from real manufacturers confirmed and approved