We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

BIS 434 Clamp for PE-Pipe

Unique ref.: bis-434-clamp-for-pe-pipe
Brand: Walraven
Product family: Pipe Fixing
Product group: Standard Clamps
Date of publishing: 2019-08-07
Edition number: 1
Type: Object (single object)
Download (1)

Metal clamps for fixing of plastic pipe: unlined medium-duty two-screw pipe clamp M10 as guiding clamp for PE-Pipe. Screws secured with anti-loss washer. Use of metal clamp liners (4337XXX) for rigid fixing point fastening.

  • Surface treatment: zinc plated.
  • Connection size (G): M10; G1/2"; G1".
  • Max. allowed load (Fz) M10: 1,100N (Ø25mm to Ø160mm); 6,200N (Ø200mm to Ø315mm).
  • Max. allowed load (Fz) G1/2": 1,100N (Ø32mm to Ø160mm).
  • Max. allowed load (Fz) G1": 6,200N (Ø160mm to Ø315mm).
  • ETIM Classification: EC010049.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Czech Republic

BIMobject Category: HVAC - Hanging Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • France
  • Germany
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • United States
Oceania
  • Australia

All BIM objects are real products from real manufacturers confirmed and approved