Publish your products
External venetian blind window system FSR with cable guidance
External venetian blind window system FSR with cable guidance
External venetian blind window system FSR with cable guidance
External venetian blind window system FSR with cable guidance
External venetian blind window system FSR with cable guidance

    External venetian blind window system FSR with cable guidance

    Cable-guided external venetian blind window systems are an external sun shading system consisting of connected horizontal slats – providing thermal protection, glare control and visual privacy with an adjustable view out. The lateral guidance uses slender tension cables in which the slats and end rails are guided. The slat stack is premounted in a flat aluminium cover panel in a folded design. Optimised for integration into exterior insulation and finish systems, this solution can also be located visibly in front of the window or facade.

    Flexibly adjustable

    Opaque from the outside but with a view out from the inside: The external sun shading system consisting of connected horizontal slats combines thermal protection, glare control, and visual privacy with an adjustable view out.

    Seamless

    Low installation depth: The aluminium cover panel is matched to the dimensions of the slat and slat stack height and is discreetly integrated into the structure. The slat stack is housed completely in the cover panel – even when the height is greater. The plug-in connector disappears into the cover panel.

    Saves space

    The cable guidance saves spaces and can be integrated into virtually every facade. The slender, lateral tension cables reliably guide the slats over the end rail.

    Floating

    Light look: The combination of the cover panel embedded in plaster and the cable guidance appears to be floating.

    Solid

    High degree of premounting: The sophisticated design, with a premounted slat stack, reduces the installation time. The mounting brackets are used for fixing in the structure. Tension cable brackets secure the lateral cable guidance.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specification
    • Building limits:
      Order width mx4000 mm
      Order height mx4000 mm

      Keyfacts:

      • Simple integration
      • Slender appearance
    Technical specification
    • Unique ref.External-venetian-blind-window-system-FSR-cable-guidance
    • Product familyWindows Systems
    • Product groupWindows and facade
    • TypeAssembly (multiple objects)
    • Date of publishing2025-06-12
    • Edition number1
    • Height (mm)2000
    • Width (mm)1400
    Related
    • Material mainAluminium
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds