Publish your products
Area Drain with 12 in. x 12 in. Fixed Top - FD-460-F
Watts

Area Drain with 12 in. x 12 in. Fixed Top - FD-460-F

Watts Drainage FD-460-F epoxy coated cast iron area drain with anchor flange, weepholes, 12-3/4 in. x 12-3/4 in. (324 x 324mm) square fixed top with heel proof ductile iron grate, and no hub (standard) outlet.
Specification
  • Keywords: anchor flange, cast iron, fixed top, floor drain, floor sink, funnel, loose set grate, no hub, no hub connection, oval, push on connection, square, weepholes

    Body Material: Epoxy Coated Cast Iron
    Connection Size: 2", 3", 4", 5", 6", 8"
    Connection Type: No Hub, Push On, Threaded, Inside Caulk

Technical specification
  • Unique ref.1176
  • Product familyDrainage Products
  • Product groupWaste Water Drains
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 14 26.16
  • CSI MasterFormat 2014 TitleFacility Area Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit