Publish your products
Flanged Cast Iron Roof Drain w/Side Outlet  - RD-280-SO
Watts

Flanged Cast Iron Roof Drain w/Side Outlet - RD-280-SO

Watts Drainage RD-280-SO cast iron roof drain with deck flange, drain body, flashing clamp with intergral gravel guard, self-locking cast iron dome, and no hub side outlet.
Specification
  • Keywords: 3 inch no hub, 4 in no hub, 6 in no hub, combination roof drain/overflow, di cut-out overflow dome, dirt, dual outlet roof drain/overflow, epoxy-coated cast iron, filter housing, flashing clamp, flashing clamp/integral gravel stop, full flow, full flow filter housing, full flow housing, full flow kit, gravel stop, housing, housings, integral gravel stop, internal standpipe, kit, large area roof drain, particles, pressure reducing valve, pressure relief housing, rust, sediment, self-locking ductile iron dome, watts, watts full flow housing, watts full flow housing kit
    Body Material: Epoxy Coated Cast Iron
    Connection Size: 2", 3"
    Connection Type: No Hub
Technical specification
  • Unique ref.1239
  • Product familyDrainage Products
  • Product groupRoof Waste Water Drains
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit