Publish your products
One-Piece Combination Roof Drain & Secondary Overflow - RD-250
Watts

One-Piece Combination Roof Drain & Secondary Overflow - RD-250

Watts Drainage Products RD-250 cast iron combination roof drain/overflow with deck flange, drain body, flashing clamp with integral gravel guard, overflow standpipe with membrane clamp, self locking cast iron dome, and no hub outlets.
Specification
  • Body Material: Epoxy Coated Cast Iron
    Connection Size: 2", 3", 4"
    Connection Type: No Hub
    Keywords: 3 in no hub connection, 3 in no hub outlet, 4 in no hub outlet, cast, cast iron self-locking dome, cast nickel bronze, combination roof drain/overflow, countersunk mounting holes, deck flange, downspout nozzle, flashing clamp, integral gravel guard, iron, overflow standpipe, roof drain
Technical specification
  • Unique ref.1247
  • Product familyDrainage Products
  • Product groupRoof Waste Water Drains
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit