Publish your products
Non-Freeze Duo-Temp Wall Hydrant with SS Box - HY-700
Watts

Non-Freeze Duo-Temp Wall Hydrant with SS Box - HY-700

Watts Drainage HY-700 concealed non-freeze key operated dual-temp wall hydrant with stainless steel box and door, polished bronze hydrant face, integral vacuum breaker, 3/4"(19) hose connection, 3/4"(19) female x 1"(25) male pipe connections, all bronze head, seat casting and internal working parts, galvanized wall casing, and loose key.
Specification
  • Keywords: tankless, water, heater, valve, set, hot, cold valve, set, lead free, lf, no spring check, relief valve, quick connect, qc, hcn, rv, twh, lftwh
Technical specification
  • Unique ref.1309
  • Product familyDrainage Products
  • Product groupFixtures for Liquids
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryBronze
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationObject
  • UNSPSC nameHydrants
  • UNSPSC code40141726
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit