Publish your products
Wall Mounted Concealed Arm Lavatory Carrier - CA-462
Watts

Wall Mounted Concealed Arm Lavatory Carrier - CA-462

Watts Drainage Products CA-462 concealed arm lavatory carrier with adjustable epoxy coated cast iron wall plate.

Specification
  • Body Material: Epoxy Coated Cast Iron, Steel
    Connection Size:
    Connection Type:

    Keywords: lavatory, water cooler, plate-type carrier, universal support plate, fully-adjustable, plated hardware, floor mounted,watts, drainage, drains, plumbing
Technical specification
  • Unique ref.1347
  • Product familyDrainage Products
  • Product groupSanitary Disposal Components
  • TypeObject (single object)
  • Date of publishing2018-01-17
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 DescriptionPlumbing
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitlePlumbing Equipment
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit