Publish your products
OneFlow® Anti-Scale System for up to 10 gpm (37.8 lpm) - OF744-10
Watts

OneFlow® Anti-Scale System for up to 10 gpm (37.8 lpm) - OF744-10

Provides protection from scale formation on internal and external plumbing surfaces. The OneFlow® system may be installed at the point entry to a building to treat both hot and cold water, or it can be located directly before a water heater, boiler or other hot water-using device that requires protection from the ill effects of hard water.
Specification
  • Keywords: alternative, anti scale, anti scale solution, anti scale system, anti scale systems, anti scale water systems, anti-scale, antiscale, brass,sae,npt,adapter,test kit, carbon, check valve, hard water, low maintenance, media, mineral buildup, oneflow, oneflow anti-scale system, oneflow plus, oneflow watts, replacement, salt alternative water softener, salt free, salt free scale prevention, salt free water softener, salt free water softener alternative, salt free water softener technology, scale, scale build up, scale prevention, scale prevention system, scale prevention systems, service, tac, template assisted crystallization, valve, water softener, water softener alternative, whole house water filtration system

    Connection Size: 3/4", 1", 1-1/4"
    Connection Type: Sweat and Plastic MPT Connection
    Industry Standards: Independent scientific testing
    Working Pressure: 15psi to 100psi (1.03 bar to 6.9 bar)
    Maximum Working Temperature: 40°F to 110°F (5°C to 43°C)

Technical specification
  • Unique ref.6373
  • Product familyWater Quality Products
  • Product groupAnti-Scale Systems
  • TypeObject (single object)
  • Date of publishing2009-09-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • IFC classificationTank
  • UNSPSC nameWater filters
  • UNSPSC code40161502
  • Uniclass 2015 CodePr_60_50
  • Uniclass 2015 DescriptionTank, cylinder and vessel products
  • OmniClass Number23-27 29 19
  • OmniClass TitleTanks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit