Publish your products
Lead Free* High Performance Water Pressure Reducing Valves - LFU5B-Z3
Watts

Lead Free* High Performance Water Pressure Reducing Valves - LFU5B-Z3

Series LFU5B-Z3 Lead Free* High Performance Water Pressure Reducing Valves are used in commercial, industrial, and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a Lead Free* cast copper silicon alloy body construction, integral stainless steel strainer replaceable seat module and optional thermal expansion bypass. Available with threaded, solder or quick-connect end connections. Maximum Working Pressure: 300psi (21 bar), Adjustable Reduced Pressure Range: 25 to 75psi (172 to 517 kPa), Standard Pressure Setting: 50psi (345 kPa).
Specification
  • Body Material: Lead Free* cast copper silicon alloy
    Connection Size: 1/2", 3/4", 1", 1-1/4", 1-1/2", 2"
    Connection Type: Soldered and/or NPT Connections
    Industry Standards: Meets requirements of ASSE Standard 1003; (ANSI A112.26.2); CSA Standard B356; Southern Standard Plumbing Code and listed by IAPMO.
    Working Pressure: 300psi (20.7 bar)
    Maximum Working Temperature: 160°F (71°C)Keywords: 175psi, 25aub, 3way regulator, air, ball valve, brass ball valve, brass mini regulator, brass reg, brass regulator, brass valve, bronze, bronze body water pressure reducing valve, bronze regulator, bronze valve, chain, chainwheel, check valve, expansion, fbv3c, fbvs3c, fill, fireline, full port valve, hydronic, kit, lead free, lead free bronze body water pressure reducing valve, lesschain, lf, lf valve, low pres regulator, low pressure regulator, low pressure water regulator, mini plastic regulator, mini regulator, nsf valve, plastic, plastic regulator, poppet, pres reg, pressure, pressure reducing valve, pressure valve, prevention, protection, prv, reducing valve, reg, regulator, relief valve, repair kit, separator, shock, silent, tankless water heater, thermal, trap primer, u5b, ul listed, valve, valve repair kit, vlv, vlv 2piece valve, water hammer arrestor, water pressure reducing valve, water regulator, wp valve, wprv
Technical specification
  • Unique ref.6806
  • Product familyWater Safety & Flow Control
  • Product groupAdjusting/Controlling Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit